ULC1001-Q1
- Integrated Programmable Cleaning Modes
- Water (expelling)
- Deice (melting and expelling)
- Mud (dehydrating and expelling)
- Auto-cleaning (detecting mass and expelling)
- Custom cleaning modes
- Embedded algorithms
- Lens system calibration
- Automatic mass detection
- Power regulation
- System diagnostics
- System diagnostics
- Driver fault reporting
- Lens system fault reporting
- Transducer temperature regulation
- Wide-drive frequency range
- High-efficiency direct drive (10kHz - 5MHz)
- AD modulation (<50kHz)
- I2C user interface
- Clock source required
- External oscillator (10MHz, 5ppm recommended)
- Power supplies
- IOVDD: 3.3V
- 32-pin, QFN-HR package
The ULC1001-Q1 is a configurable PWM modulator with current and voltage sensing capabilities specifically for piezo-based lens cleaning systems.
An on-chip, low-latency DSP supports Texas Instruments’ proprietary algorithms designed for lens cleaning. The ULC1001-Q1 and DRV2911-Q1 work together to create an Ultrasonic Lens Cleaning system.
The ULC1001-Q1 device is available in a 32-pin QFN-HR package for a compact PCB footprint.

Request more information
The full data sheet, ULC1001-Q1 GUI and other design resources are available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ULC1001-DRV290XEVM — ULC1001 and DRV2901 hardware evaluation bundles for ultrasonic lens cleaning (ULC)
The ULC1001-DRV290XEVM is an evaluation module (EVM) showcasing a two-chip solution of the ULC1001 configurable digital signal processor (DSP) controller and the DRV2901 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, lens fault (...)
ULC1001-DRV2911EVM — ULC1001 and DRV2911 evaluation module
The ULC1001-DRV2911EVM is an ultrasonic lens cleaning (ULC) evaluation module (EVM) showcasing the automotive grade two-chip solution of the ULC1001 DSP controller and the DRV2911 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, (...)
ULC-HPB-DEMO — 2-MP camera with integrated ultrasonic lens cleaning and mini spray bottle
ULC1001-CALC — ULC1001 excel calculator tool
Supported products & hardware
Products
Ultrasonic cleaning ICs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RQT) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.