Request more information
The full data sheet, EVM users guide, ULC GUI and other design resources are available. Request now
The ULC1001-DRV290XEVM is an evaluation module (EVM) showcasing a two-chip solution of the ULC1001 configurable digital signal processor (DSP) controller and the DRV2901 piezo driver. The pair work together to provide self-cleaning functionality with features like temperature detection, lens fault detection and contaminant detection for automatic cleaning. It does not contain a lens system. Also, USB2ANY is sold separately.
TI creates flexible open-source Lens Cover System (LCS) designs to assist customers in learning and designing ULC technology. TI provides prototype units for sale, like the LCS-FL-RNG15, which can be used as a reference for custom designs or as a load to our ULC EVMs.
ULC1001-DRV290XEVM
The full data sheet, EVM users guide, ULC GUI and other design resources are available. Request now
The firmware is used to configure ULC1001-DRV290xEVM.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
The firmware is used to configure ULC1001-DRV290xEVM.