SLOS861C March 2015 – January 2023 DRV2700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The recommended voltage supply range for the DRV2700 device is 3.3 to 5.5 V. For proper operation, place a 0.1-µF low-equivalent series resistance (ESR) supply-bypass capacitor of X5R or X7R type near the VDD pin. This bypass capacitor should have a voltage rating of at least 10 V. The internal charge pump requires a 0.1-µF capacitor of X5R or X7R type with a voltage rating of 10 V or greater to be placed between the PUMP pin and ground for proper operation and stability. Do not use the charge pump as a voltage source for any other devices.