SLOS861C March 2015 – January 2023 DRV2700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The lowest gain setting is optimized for 50 VPP with a boost voltage of 30 V. Some applications may not require 50 VPP, therefore the designer may choose to program the boost converter as low as 15 V to improve efficiency. When using boost voltages lower than 30 V, consider using a boost capacitor and adjusting the full-scale input range First, to reduce boost ripple to an acceptable level, a 50-V rated, 0.22-µF boost capacitor is recommended. Second, the full-scale input range may require adjustment to avoid clipping. Generally, a 1.8-V single-ended PWM signal provides 50 VPP at the lowest gain. For example, if the boost voltage is set to 25 V for a 40 VPP full-scale output signal, the full-scale input range drops to 1.44 V for single-ended PWM inputs. An input voltage divider may be desired in this case if a 1.8-V I/O is used as a PWM source.