SLVSG18A
January 2021 – December 2024
DRV3233-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Mechanical, Packaging, and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
PHP|48
MPQF051B
Thermal pad, mechanical data (Package|Pins)
PHP|48
PPTD389
Orderable Information
slvsg18a_oa
1
Features
AEC-Q100 qualified for automotive applications - Temperature options:
DRV3233EPHP: –40°C to +150°C, T
A
DRV3233QPHP (Preview): –40°C to +125°C,T
A
Functional Safety-Compliant
targeted
Developed for functional safety applications
Documentation to aid ISO 26262 system design will be available
Systematic capability up to ASIL D targeted
Three phase half-bridge gate driver
Drives six N-channel MOSFETs (NMOS)
4.5 to 60-V wide operating voltage range
Bootstrap architecture for high-side gate driver
Charge pump for 50mA average gate current
100% PWM duty cycle support
Overdrive supply of external switches
Smart Gate Drive architecture
45-level configurable peak gate drive current up to 1000 / 2000-mA (source / sink)
Three-step dynamic drive current control
Soft shutdown for power stage protection
Low-side Current Sense Amplifier
Sub-1 mV low input offset across temperature
9-level adjustable gain
SPI-based detailed configuration and diagnostics
DRVOFF pin to disable driver independently
High voltage wake up pin (nSLEEP)
Multiple PWM interface options available
6x, 3x, 1x PWM Modes
PWM over SPI
Supports 3.3-V, and 5-V Logic Inputs
Optional programmable OTP for reset settings
Advanced and configurable
protection features
Battery and power supply voltage monitors
Phase feedback comparator
MOSFET V
DS
and R
sense
over current monitors
Analog Built-In-Self-Test, Clock monitors
Fault condition indicator pin