SLVSG27A July   2022  – August 2022 DRV3255-Q1

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Device Nomenclature
    2. 5.2 Documentation Support
      1. 5.2.1 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  6. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DRV3255-Q1 device is a highly-integrated three phase gate driver for 48-V automotive motor drive applications. The device is specifically designed to support high-power motor drive applications by providing 3.5-A peak source and 4.5-A peak sink gate drive currents, and 90-V MOSFET transient over voltage support. A highly efficient bootstrap architecture is used to minimize power losses and self-heating of the gate drivers. A charge pump allows for the gate drivers to support 100% PWM duty cycle control.

A wide range of diagnostics, monitoring, and protection features supports a robust motor drive system design. A highly configurable Active Short Circuit (ASC) function which enables selected external MOSFETs is integrated to achieve the fast response to system faults and to eliminate the needs of external components.

Package Information
PART NUMBER(1)PACKAGEBODY SIZE (NOM)
DRV3255-Q1 HTQFP (64) 10.00 mm × 10.00 mm
See the orderable addendum at the end of the data sheet.
Figure 3-1 Simplified Schematic