DRV3255-Q1
- AEC-Q100 qualified for automotive applications:
- Device ambient temperature grade 0: –40°C to +150°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Compliant targeted
- Developed for functional safety applications
- Documentation to aid ISO 26262 system design will be available upon production release
- Systematic capability up to ASIL D targeted
- Three N-Channel half-bridge gate driver
- 3.5-A/4.5-A max peak gate drive current
- Power architecture optimized for 48-V applications
- 12-V/48-V split supply architecture
- 95-V transient absolute maximum rating of DC link power supply (DHCP)
- 105-V Bootstrap voltage to support 90-V MOSFET operating voltage range
- Bootstrap with charge pump for 100% duty cycle
- Integrated configurable Active Short Circuit (ASC) function
- Low-side and High-side ASC support
- Device pin control available
- Fault handling capability
- Serial peripheral interface (SPI) with CRC
- Supports 3.3-V and 5-V logic inputs
- Advanced protection features
- Battery voltage monitors
- MOSFET VDS overcurrent monitors
- MOSFET VGS gate fault monitors
- Analog built in self test
- Internal regulator and clock monitors
- Device thermal warning and shutdown
- Fault condition indicator pin s
The DRV3255-Q1 device is a highly-integrated three phase gate driver for 48-V automotive motor drive applications. The device is specifically designed to support high-power motor drive applications by providing 3.5-A peak source and 4.5-A peak sink gate drive currents, and 90-V MOSFET transient over voltage support. A highly efficient bootstrap architecture is used to minimize power losses and self-heating of the gate drivers. A charge pump allows for the gate drivers to support 100% PWM duty cycle control.
A wide range of diagnostics, monitoring, and protection features supports a robust motor drive system design. A highly configurable Active Short Circuit (ASC) function which enables selected external MOSFETs is integrated to achieve the fast response to system faults and to eliminate the needs of external components.

Request more information
The full data sheet is available. Request now
Functional safety information is available. Request now
Additional tools are available
Evaluation module info is available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV3255-Q1-EVM-DESIGN — DRV3255-Q1 evaluation module restriction
Supported products & hardware
Products
BLDC drivers
AC/DC & DC/DC converters (integrated FET)
Multi-channel ICs (PMICs)
DRV3255-Q1-SAFETY-DOCS — DRV3255-Q1 safety documentation
Supported products & hardware
Products
BLDC drivers
AC/DC & DC/DC converters (integrated FET)
Multi-channel ICs (PMICs)
TIDM-02017 — Two- and three-wheeler traction inverter reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.