The DRV421 is designed for magnetic closed-loop current sensing solutions, enabling isolated, precise dc- and ac-current measurements. This device provides both, a proprietary integrated fluxgate sensor, and the required analog signal conditioning, thus minimizing component count and cost. The low offset and drift of the fluxgate sensor, along with an optimized front-end circuit results in unrivaled measurement precision.
The DRV421 provides all the necessary circuit blocks to drive the current-sensing feedback loop. The sensor front-end circuit is followed by a filter that can be configured to work with a wide range of magnetic cores. The integrated 250-mA H-Bridge drives the compensation coil and doubles the current measurement range, as compared to conventional single-ended drive methods. The device also provides a precision voltage reference and shunt sense amplifier to generate and drive the analog output signal.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV421 | WQFN (20) | 4.00 mm × 4.00 mm |
Changes from A Revision (July 2015) to B Revision
Changes from * Revision (May 2015) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINN | 14 | I | Inverting input of shunt sense amplifier |
AINP | 13 | I | Noninverting input of shunt sense amplifier |
DEMAG | 18 | I | Degauss control input |
ER | 19 | O | Error flag; open-drain, active low output |
GND | 7, 10, 16, 17 | — | Ground reference |
GSEL0 | 1 | I | Gain and bandwidth selection input 0 |
GSEL1 | 20 | I | Gain and bandwidth selection input 1 |
ICOMP1 | 12 | O | Output 1 of compensation coil driver |
ICOMP2 | 11 | O | Output 2 of compensation coil driver |
OR | 15 | O | Shunt sense amplifier overrange indicator; open-drain, active-low output |
REFIN | 5 | I | Common-mode reference input for the shunt sense amplifier |
REFOUT | 4 | O | Voltage reference output |
RSEL0 | 3 | I | Voltage reference mode selection input 0 |
RSEL1 | 2 | I | Voltage reference mode selection input 1 |
VDD | 8, 9 | — | Supply voltage, 3.0 V to 5.5 V. Decouple both pins using 1-µF ceramic capacitors placed as close as possible to the device. See the Power-Supply Decoupling and Layout sections for further details. |
VOUT | 6 | O | Shunt sense amplifier output |
PowerPAD™ | — | Connect thermal pad to GND |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Supply voltage (VDD to GND) | –0.3 | 7 | V | |
Input voltage, except pins AINP and AINN (2) | GND – 0.5 | VDD + 0.5 | |||
Shunt sense amplifier inputs (pins AINP and AINN) (3) | GND – 6.0 | VDD + 6.0 | |||
Current | Pins ICOMP1 and ICOMP2 (short circuit current ISC) (4) | –300 | 300 | mA | |
Shunt sense amplifier inputs | pins AINP and AINN | –5 | 5 | ||
All remaining pins | –25 | 25 | |||
Temperature | Junction, TJ max | –50 | 150 | °C | |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 3.0 | 5.0 | 5.5 | V |
TA | Specified ambient temperature range | –40 | 125 | °C |
THERMAL METRIC (1) | SBOS704 | UNITS | |
---|---|---|---|
RTJ (WQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 33.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 11.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 11.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
FLUXGATE SENSOR FRONT-END | ||||||||
Offset (1) | No magnetic field | –8 | ±2 | 8 | µT | |||
Offset drift | No magnetic field | ±5 | nT/°C | |||||
Noise | f = 0.1 Hz to 10 Hz | 17 | nTrms | |||||
Noise density | f = 1 kHz | 1.5 | nT/√Hz | |||||
Saturation trip level for pin ER | 1.7 | mT | ||||||
AOL | DC open-loop gain | 16 | V/µT | |||||
AC open-loop gain | GSEL[1:0] = 00, at 3.8 kHz, integration-to-flatband corner frequency |
8.5 | V/mT | |||||
GSEL[1:0] = 01, at 3.8 kHz, integration-to-flatband corner frequency |
38 | |||||||
GSEL[1:0] = 10, at 1.9 kHz, integration-to-flatband corner frequency |
25 | |||||||
GSEL[1:0] = 11, at 1.9 kHz, integration-to-flatband corner frequency |
70 | |||||||
IICOMP | Peak current at pins ICOMP1 and ICOMP2 | VICOMP1 – VICOMP2 = 4.2 VPP,VDD = 5 V, TA = –40°C to +125°C |
210 | 250 | mA | |||
VICOMP1 – VICOMP2 = 2.5 VPP, VDD = 3.3 V, TA = –40°C to +125°C |
125 | 150 | ||||||
VICOMP | Voltage swing at pins ICOMP1 and ICOMP2 | 20-Ω load, VDD = 5 V, TA = –40°C to +125°C | 4.2 | VPP | ||||
20-Ω load, VDD = 3.3 V, TA = –40°C to +125°C | 2.5 | |||||||
Common-mode output voltage at pins ICOMP1 and ICOMP2 | VREFOUT | V | ||||||
SHUNT SENSE AMPLIFIER | ||||||||
VOO | Output offset voltage | VAINP = VAINN = VREFIN, VDD = 3.0 V | –0.075 | ±0.01 | 0.075 | mV | ||
Output offset voltage drift | –2 | ±0.4 | 2 | µV/°C | ||||
CMRR | Common-mode rejection ratio, RTO (2) | VCM = −1 V to VDD + 1 V, VREFIN = VDD / 2 | –250 | ±50 | 250 | µV/V | ||
PSRRAMP | Power-supply rejection ratio, RTO | VDD = 3.0 V to 5.5 V, VCM = VREFIN | –50 | ±4 | 50 | µV/V | ||
VIC | Common-mode input voltage range | –1 | VDD + 1 | V | ||||
ZIND | Differential input impedance | 16.5 | 20 | 23.5 | kΩ | |||
ZIC | Common-mode input impedance | 40 | 50 | 60 | kΩ | |||
G | Gain, VOUT / (VAINP – VAINN) | 4 | V/V | |||||
EG | Gain error | –0.3% | ±0.02% | 0.3% | ||||
Gain error drift | –5 | ±1 | 5 | ppm/°C | ||||
Linearity error | RL = 1 kΩ | 12 | ppm | |||||
Voltage output swing from negative rail (OR pin trip level) |
VDD = 5.5 V, IVOUT = 2.5 mA | 48 | 85 | mV | ||||
VDD = 3.0 V, IVOUT = 2.5 mA | 56 | 100 | ||||||
Voltage output swing from positive rail (OR pin trip level) |
VDD = 5.5 V, IVOUT = –2.5 mA | VDD – 85 | VDD – 48 | mV | ||||
VDD = 3.0 V, IVOUT = –2.5 mA | VDD – 100 | VDD – 56 | ||||||
ISC | Short-circuit current | VOUT connected to GND | –18 | mA | ||||
VOUT connected to VDD | 20 | |||||||
Signal overrange indication delay (OR pin) | VIN = 1-V step | 2.5 to 3.5 | µs | |||||
BW–3dB | Bandwidth | 2 | MHz | |||||
SR | Slew rate | 6.5 | V/µs | |||||
Settling time, large-signal | ΔV = ± 2 V to 1% accuracy, no external filter | 0.9 | µs | |||||
Settling time, small-signal | ΔV = ± 0.4 V to 0.01% accuracy | 8 | µs | |||||
en | Output voltage noise density, RTO | f = 1 kHz, compensation loop disabled | 170 | nV/√Hz | ||||
VREFIN | Input voltage range at pin REFIN | TA = –40°C to +125°C | GND | VDD | V | |||
VOLTAGE REFERENCE | ||||||||
VREFOUT | Reference output voltage at pin REFOUT | RSEL[1:0] = 00, no load | 2.45 | 2.5 | 2.55 | V | ||
RSEL[1:0] = 01, no load | 1.6 | 1.65 | 1.7 | |||||
RSEL[1:0] = 1x, no load | 45 | 50 | 55 | % of VDD | ||||
Reference output voltage drift | RSEL[1:0] = 00, 01 | –50 | ±10 | 50 | ppm/°C | |||
Voltage divider gain error drift | RSEL[1:0] = 1x | –50 | ±10 | 50 | ppm/°C | |||
PSRRREF | Power-supply rejection ratio | RSEL[1:0] = 00, 01 | –300 | ±15 | 300 | µV/V | ||
Load regulation | RSEL[1:0] = 0x, load to GND or VDD, ΔILOAD = 0 mA to 5 mA, TA = –40°C to +125°C |
0.15 | 0.35 | mV/mA | ||||
RSEL[1:0] = 1x, load to GND or VDD, ΔILOAD = 0 mA to 5 mA, TA = –40°C to +125°C |
0.3 | 0.8 | ||||||
ISC | Short-circuit current | REFOUT connected to VDD | 20 | mA | ||||
REFOUT connected to GND | –18 | |||||||
DIGITAL INPUTS/OUTPUTS | ||||||||
Logic Inputs (CMOS) | ||||||||
VIH | High-level input voltage | TA = –40°C to +125°C | 0.7 × VDD | VDD + 0.3 | V | |||
VIL | Low-level input voltage | TA = –40°C to +125°C | –0.3 | 0.3 × VDD | V | |||
Input leakage current | 0.01 | µA | ||||||
Logic Outputs (Open-Drain) | ||||||||
VOH | High-level output voltage | Set by external pull-up resistor | V | |||||
VOL | Low-level output voltage | 4-mA sink | 0.3 | V | ||||
POWER SUPPLY | ||||||||
IQ | Quiescent current | IICOMP1 = IICOMP2 = 0 mA, 3.0 V ≤ VDD ≤ 3.6 V, TA = –40°C to +125°C | 6.5 | 9 | mA | |||
IICOMP1 = IICOMP2 = 0 mA, 4.5 V ≤ VDD ≤ 5.5 V, TA = –40°C to +125°C | 8.1 | 11 | ||||||
VRST | Power-on reset threshold | 2.4 | V |
VDD = 5 V |
RLOAD = 20 Ω |
VDD = 5 V |
Falling Edge |
Falling Edge |
VDD = 3.3 V |
VDD = 3.3 V |
RLOAD = 20 Ω |
VDD = 3.3 V |
Rising Edge |
Rising Edge |
VDD = 5 V |