DRV421
- High-Precision Integrated Fluxgate Sensor
- Offset and Drift: ±8 µT max, ±5 nT/°C typ
- Extended Current Measurement Range
- H-Bridge Output Drive: ±250 mA typ at 5 V
- Precision Shunt Sense Amplifier
- Offset and Drift (max): ±75 µV, ±2 µV/°C
- Gain Error and Drift (max): ±0.3%, ±5 ppm/°C
- Precision Reference
- Accuracy and Drift (max): ±2%, ±50 ppm/°C
- Pin-Selectable Voltage: 2.5 V or 1.65 V
- Selectable Ratiometric Mode: VDD/2
- Magnetic Core Degaussing Feature
- Diagnostic Features: Overrange and Error Flags
- Supply Voltage Range: 3.0 V to 5.5 V
- Fully Specified Over the Extended Industrial Temperature Range of –40°C to +125°C
The DRV421 is designed for magnetic closed-loop current sensing solutions, enabling isolated, precise dc- and ac-current measurements. This device provides both, a proprietary integrated fluxgate sensor, and the required analog signal conditioning, thus minimizing component count and cost. The low offset and drift of the fluxgate sensor, along with an optimized front-end circuit results in unrivaled measurement precision.
The DRV421 provides all the necessary circuit blocks to drive the current-sensing feedback loop. The sensor front-end circuit is followed by a filter that can be configured to work with a wide range of magnetic cores. The integrated 250-mA H-Bridge drives the compensation coil, while doubling the current measurement range, compared to conventional single-ended drive methods. The device also provides a precision voltage reference and shunt sense amplifier to generate and drive the analog output signal.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV421 Integrated Magnetic Fluxgate Sensor for Closed-Loop Current Sensing datasheet (Rev. B) | PDF | HTML | 14 Mar 2016 |
White paper | Achieve greater precision, reliability with magnetic sensing technology | 26 Jun 2017 | ||
EVM User's guide | DRV421EVM Users Guide (Rev. A) | 24 Aug 2015 | ||
Application note | Designing with the DRV421: System Parameter Calculator | 14 Aug 2015 | ||
Application note | Designing with the DRV421: Control Loop Stability | 05 Aug 2015 | ||
Application note | Designing with the DRV421: Closed Loop Current Sensor Specifications | 22 Jul 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTJ) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.