SBOS729A October 2015 – March 2016 DRV425
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINN | 14 | I | Inverting input of the shunt-sense amplifier |
AINP | 13 | I | Noninverting input of the shunt-sense amplifier |
BSEL | 1 | I | Filter bandwidth select input |
COMP1 | 16 | I | Internal compensation coil input 1 |
COMP2 | 17 | I | Internal compensation coil input 2 |
DRV1 | 12 | O | Compensation coil driver output 1 |
DRV2 | 11 | O | Compensation coil driver output 2 |
ERROR | 19 | O | Error flag: open-drain, active-low output |
GND | 7, 10, 18, 20 | — | Ground reference |
OR | 15 | O | Shunt-sense amplifier overrange indicator: open-drain, active-low output |
PowerPAD | — | Connect the thermal pad to GND | |
REFIN | 5 | I | Common-mode reference input for the shunt-sense amplifier |
REFOUT | 4 | O | Voltage reference output |
RSEL0 | 3 | I | Voltage reference mode selection input 0 |
RSEL1 | 2 | I | Voltage reference mode selection input 1 |
VDD | 8, 9 | — | Supply voltage, 3.0 V to 5.5 V. Decouple both pins using 1-µF ceramic capacitors placed as close as possible to the device. See the Power-Supply Decoupling and Layout sections for further details. |
VOUT | 6 | O | Shunt-sense amplifier output |