Product details

Number of input channels 1 Features Magnetic Field Sensor Operating temperature range (°C) -40 to 125 Vs (min) (V) 3 Vs (max) (V) 5.5 Interface type Analog voltage Rating Catalog
Number of input channels 1 Features Magnetic Field Sensor Operating temperature range (°C) -40 to 125 Vs (min) (V) 3 Vs (max) (V) 5.5 Interface type Analog voltage Rating Catalog
WQFN (RTJ) 20 16 mm² 4 x 4
  • High-Precision, Integrated Fluxgate Sensor:
    • Offset: ±8 µT (Max)
    • Offset Drift: ±5 nT/°C (Typ)
    • Gain Error: 0.04% (Typ)
    • Gain Drift: ±7 ppm/°C (Typ)
    • Linearity: ±0.1%
    • Noise: 1.5 nT/√Hz (Typ)
  • Sensor Range: ±2 mT (Max)
    • Range and Gain Adjustable with External Resistor
  • Selectable Bandwidth: 47 kHz or 32 kHz
  • Precision Reference:
    • Accuracy: 2% (max), Drift: 50 ppm/°C (max)
    • Pin-Selectable Voltage: 2.5 V or 1.65 V
    • Selectable Ratiometric Mode: VDD / 2
  • Diagnostic Features: Overrange and Error Flags
  • Supply Voltage Range: 3.0 V to 5.5 V
  • High-Precision, Integrated Fluxgate Sensor:
    • Offset: ±8 µT (Max)
    • Offset Drift: ±5 nT/°C (Typ)
    • Gain Error: 0.04% (Typ)
    • Gain Drift: ±7 ppm/°C (Typ)
    • Linearity: ±0.1%
    • Noise: 1.5 nT/√Hz (Typ)
  • Sensor Range: ±2 mT (Max)
    • Range and Gain Adjustable with External Resistor
  • Selectable Bandwidth: 47 kHz or 32 kHz
  • Precision Reference:
    • Accuracy: 2% (max), Drift: 50 ppm/°C (max)
    • Pin-Selectable Voltage: 2.5 V or 1.65 V
    • Selectable Ratiometric Mode: VDD / 2
  • Diagnostic Features: Overrange and Error Flags
  • Supply Voltage Range: 3.0 V to 5.5 V

The DRV425 is designed for single-axis magnetic field-sensing applications and enables electrically-isolated, high-sensitivity, and precise dc- and ac-field measurements. The device provides the unique and proprietary, integrated fluxgate sensor (IFG) with an internal compensation coil to support a high-accuracy sensing range of ±2 mT with a measurement bandwidth of up to 47 kHz. The low offset, offset drift, and noise of the sensor, combined with the precise gain, low gain drift, and very low nonlinearity provided by the internal compensation coil, result in unrivaled magnetic field measurement precision. The output of the DRV425 is an analog signal proportional to the sensed magnetic field.

The DRV425 offers a complete set of features, including an internal difference amplifier, on-chip precision reference, and diagnostic functions to minimize component count and system-level cost.

The DRV425 is available in a thermally-enhanced, non-magnetic, thin WQFN package with a PowerPAD™ for optimized heat dissipation, and is specified for operation over the extended industrial temperature range of –40°C to +125°C.

The DRV425 is designed for single-axis magnetic field-sensing applications and enables electrically-isolated, high-sensitivity, and precise dc- and ac-field measurements. The device provides the unique and proprietary, integrated fluxgate sensor (IFG) with an internal compensation coil to support a high-accuracy sensing range of ±2 mT with a measurement bandwidth of up to 47 kHz. The low offset, offset drift, and noise of the sensor, combined with the precise gain, low gain drift, and very low nonlinearity provided by the internal compensation coil, result in unrivaled magnetic field measurement precision. The output of the DRV425 is an analog signal proportional to the sensed magnetic field.

The DRV425 offers a complete set of features, including an internal difference amplifier, on-chip precision reference, and diagnostic functions to minimize component count and system-level cost.

The DRV425 is available in a thermally-enhanced, non-magnetic, thin WQFN package with a PowerPAD™ for optimized heat dissipation, and is specified for operation over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet DRV425 Fluxgate Magnetic-Field Sensor datasheet (Rev. A) PDF | HTML 10 Mar 2016
E-book An Engineer's Guide to Current Sensing (Rev. B) 12 Apr 2022
Technical article Addressing high-voltage current-sensing design challenges in HEV/EVs PDF | HTML 04 Nov 2019
Technical article Current sensing in battery management systems PDF | HTML 30 May 2019
Application brief Fluxgate for Motor Diagnostics 21 Dec 2017
White paper Achieve greater precision, reliability with magnetic sensing technology 26 Jun 2017
Application brief Design Considerations for Dual DRV425 Bus Bar Application 30 Mar 2017
Application note Bus Bar Theory of Operation 08 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV425-BUSBAR-EVM — ±100A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design Evaluation Assembly

The DRV425-BUSBAR-EVM is a complete bus bar assembly that is a non-invasive (isolated) current measurement solution up to ±100A.  This assembly includes bus bar with a circular cutout, insert, PCB, isolated standoffs, terminal blocks, and interface cable assembly to enable high current (...)
Not available on TI.com
Evaluation board

DRV425EVM — DRV425 Open Loop Magnetic Field Sensing Evaluation Module

The DRV425EVM is an evaluation platform for the DRV425, a complete analog front end IC and coil driver for open loop magnetic field sensing applications. The DRV425EVM allows the user to explore all the features of the DRV425 device.

User guide: PDF
Not available on TI.com
Calculation tool

SBOC480 DRV425 Bus Bar Application Magnetic Field Calculator

Supported products & hardware

Supported products & hardware

Products
Signal conditioners
DRV425 Fully-integrated fluxgate magnetic sensor for open-loop applications DRV425-Q1 Automotive, Fully Integrated Fluxgate Magnetic Sensor
Calculation tool

SLOC331 DRV425 System Parameter Calculator

Supported products & hardware

Supported products & hardware

Products
Signal conditioners
DRV425 Fully-integrated fluxgate magnetic sensor for open-loop applications DRV425-Q1 Automotive, Fully Integrated Fluxgate Magnetic Sensor
Hardware development
Evaluation board
DRV425EVM DRV425 Open Loop Magnetic Field Sensing Evaluation Module
Simulation tool

SBOC481 DRV425 Bus Bar FEMM Script

Supported products & hardware

Supported products & hardware

Products
Signal conditioners
DRV425 Fully-integrated fluxgate magnetic sensor for open-loop applications DRV425-Q1 Automotive, Fully Integrated Fluxgate Magnetic Sensor
Reference designs

TIPD205 — ±100-A Bus Bar Current Sensor using Open-Loop Fluxgate Sensors Reference Design

This single-supply open loop current sensing solution to accurately measure dc, ac and pulsed currents. Allows highly accurate current measurements up to 110 A
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos