SBAS639D October 2017 – June 2024 DRV5055-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Operating supply current | 6 | 10 | mA | |||
tON | Power-on time (see Figure 6-4) | 175 | 330 | µs | |||
fBW | Sensing bandwidth | 20 | kHz | ||||
td | Propagation delay time | From change in B to change in OUT | 10 | µs | |||
BND | Input-referred RMS noise density | VCC = 5V | 130 | nT/√Hz | |||
VCC = 3.3V | 215 | ||||||
BN | Input-referred noise | BND × 6.6 × √20 kHz | VCC = 5V | 0.12 | mTPP | ||
VCC = 3.3V | 0.2 | ||||||
VN | Output-referred noise(2) | BN × S | DRV5055A1, DRV5055A5 |
12 | mVPP | ||
DRV5055A2, DRV5055Z2 |
6 | mVPP | |||||
DRV5055A3 | 3 | mVPP | |||||
DRV5055A4 | 1.5 | mVPP |