DRV5055-Q1
- Ratiometric Linear Hall Effect Magnetic Sensor
- Operates From 3.3V and 5V Power Supplies
- Analog Output With VCC / 2 Quiescent Offset
- Magnetic Sensitivity Options (At VCC = 5V):
- A1: 100mV/mT, ±21mT Range
- A2/Z2: 50 mV/mT, ±42-mT Range
- A3: 25mV/mT, ±85mT Range
- A4: 12.5mV/mT, ±169mT Range
- A5: –100mV/mT, ±21mT Range
- Fast 20kHz Sensing Bandwidth
- Low-Noise Output With ±1mA Drive
- Compensation for magnet temperature drift for A versions and none for Z versions
- AEC-Q100 Qualified for Automotive Applications:
- Temperature Grade 0: –40°C to 150°C
- Standard Industry Packages:
- Surface-Mount SOT-23
- Through-Hole TO-92
The DRV5055-Q1 is a linear Hall effect sensor that responds proportionally to magnetic flux density. The device can be used for accurate position sensing in a wide range of applications.
The device operates from 3.3V or 5V power supplies. When no magnetic field is present, the analog output drives half of VCC. The output changes linearly with the applied magnetic flux density, and various sensitivity options enable maximal output voltage swing based on the required sensing range. North and south magnetic poles produce unique voltages.
Magnetic flux perpendicular to the top of the package is sensed, and the two package options provide different sensing directions.
The device uses a ratiometric architecture that can eliminate error from VCC tolerance when the external analog-to-digital converter (ADC) uses the same VCC for its reference. Additionally, the device features magnet temperature compensation to counteract how magnets drift for linear performance across a wide –40°C to +150°C temperature range.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV5055-5057EVM — DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module
DRV5055-ANGLE-EVM — DRV5055 angle evaluation module
DRV5055EVM — DRV5055 evaluation module
HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module
SLIC026 — DRV5055-ANGLE-EVM Source Code
Supported products & hardware
Products
Linear Hall-effect sensors
Hardware development
Evaluation board
SLIC027 — DRV5055-ANGLE-EVM MSP Flasher Batch File
Supported products & hardware
Products
Linear Hall-effect sensors
Hardware development
Evaluation board
HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
Supported products & hardware
Products
Multi-axis linear & angle position sensors
Linear Hall-effect sensors
Hall-effect latches & switches
Hardware development
Evaluation board
Software
Calculation tool
TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool
Supported products & hardware
Products
Hall-effect latches & switches
Linear Hall-effect sensors
Multi-axis linear & angle position sensors
Hardware development
Evaluation board
Software
Calculation tool
TIDA-020010 — Automotive HVAC control reference design with HMI
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
TO-92 (LPG) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.