TMAG5233
- Supply voltage range:
- From –40°C to 85°C: 1.65V to 5.5V
- From 85°C to 125°C: 1.65V to 3.6V
- In-plane axis of sensitivity
- Magnetic pole detection:
- Omnipolar (±)
- Output type:
- Push-pull (CMOS)
- Active output state (when B > BOP): low (VOL)
- Magnetic operate point (BOP): ±3mT
- Magnetic release point (BRP): ±2.2mT
- Duty cycle operation to minimize ICC
- 5Hz: 0.55µA
- 40Hz: 2.7µA
- Industry standard package and pinout
- 3-pin SOT-23 (VCC, GND, OUT)
The TMAG5233 is an in-plane Hall-effect switch designed to replace TMR, AMR and Reed switches used in applications where cost is a priority.
The TMAG5233 has an omnipolar magnetic response and enables the device to react to both north and south magnetic poles. When the applied magnetic flux density through the sensor axis of sensitivity exceeds the operate point threshold (BOP), the device outputs a low voltage. The output stays low until the magnetic flux density decreases to less than the release point threshold (BRP), after which the device outputs a high voltage.
To minimize power consumption, the TMAG5233 is internally duty-cycled. The device has a push-pull (CMOS) output which eliminates the need for an external pullup resistor, and is available in an industry-standard SOT-23 package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module
TMAG5233EVM — TMAG5233 evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.