TMAG6181-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 0: –40°C to 150°C
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation to aid ISO 26262 system design up to ASIL B
- High-accuracy, low angle error AMR sensor:
- 0.1° (typical)
- 0.4° (maximum across temperature at 3.3V)
- 0.56° (maximum across temperature at 5.5V)
- High-speed AMR angle sensor:
- Ultra low latency < 2µs supports up to 100krpm
- Angle range: 180°
- Low angle drift eliminates the need for calibration across temperatures
- Wide operating magnetic field range: 20mT to 1T
- Sine and cosine differential ratiometric analog outputs
- Supports differential-ended or single-ended applications
- Fast start-up time: < 40µs
- Integrated Turns Counter provides rotation turns count using PWM output:
- Low-power mode with turns counter enabled of 50µA
- Intelligent rotation tracking enables to track up to 8krpm in low-power mode
- Dedicated pin to enter sleep mode: < 5µA
- Supply voltage range: 2.7V to 5.5V
The TMAG6181-Q1 is a high-precision angle sensor based on Anisotropic Magneto Resistive (AMR) technology. The device features integrated signal conditioning amplifiers and provides differential sine and cosine analog outputs related to the direction of the applied in-plane magnetic field. This device also features two independent Hall sensors at X and Y axes that are used to keep track of rotations.
The TMAG6181-Q1 features a wide operating magnetic field (20mT – 1T) that enables flexible mechanical placements as well as low latency (< 2µs) outputs for high-speed applications like rotor position sensing. The fast start-up time (<40µs) enables low power applications by using a sleep pin that enables the device to enter two low power modes: sleep mode and a low power turns counting mode. An integrated turns counter keeps track of the number of rotations, and the turns counter value is transmitted using PWM on the TURNS pin.
The TMAG6181-Q1 offers extensive diagnostics and is designed for Functional Safety applications. The device performs consistently across a wide ambient temperature range of –40°C to 150°C with minimal thermal drift and lifetime errors.

Request more information
Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMAG6180-6181EVM — TMAG6180 and TMAG6181 evaluation module with differential sine and cosine analog outputs
The TMAG6180-6181EVM evaluation module (EVM) is a convenient platform to evaluate performance of the AMR sensors TMAG6180 and TMAG6181 for rotary position sensing. These devices offer differential sine and cosine analog outputs which may be used for high speed angle measurements. The TMAG6180 (...)
TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool
Supported products & hardware
Products
Hall-effect latches & switches
Linear Hall-effect sensors
Multi-axis linear & angle position sensors
Hardware development
Evaluation board
Software
Calculation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.