SBAS639E October 2017 – June 2025 DRV5055-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VQ | Quiescent voltage |
B = 0mT, TA = 25°C | VCC = 5V | 2.43 | 2.5 | 2.57 | V |
| VCC = 3.3V | 1.59 | 1.65 | 1.71 | ||||
| VQΔT | Quiescent voltage temperature drift | B = 0 mT, TA = –40°C to 150°C versus 25°C |
±1% × VCC | V | |||
| VQRE | Quiescent voltage ratiometry error(2) | ±0.2 | % | ||||
| VQΔL | Quiescent voltage lifetime drift |
High-temperature operating stress for 1000 hours | <0.5 | % | |||
| S | Sensitivity | VCC = 5V, TA = 25°C |
DRV5055A1 | 95 | 100 | 105 | mV/mT |
| DRV5055A2/Z2 | 47.5 | 50 | 52.5 | ||||
| DRV5055A3 | 23.8 | 25 | 26.2 | ||||
| DRV5055A4 | 11.9 | 12.5 | 13.2 | ||||
| DRV5055A5 | –105 | –100 | –95 | ||||
| VCC = 3.3V, TA = 25°C |
DRV5055A1 | 57 | 60 | 63 | |||
| DRV5055A2/Z2 | 28.5 | 30 | 31.5 | ||||
| DRV5055A3 | 14.3 | 15 | 15.8 | ||||
| DRV5055A4 | 7.1 | 7.5 | 7.9 | ||||
| DRV5055A5 | –63 | –60 | –57 | ||||
| S | Sensitivity | VCC = 5V, TA = 25°C |
DRV5055Z7 | 9.9275 | 10.45 | 10.9725 | mV/mT |
| S | Sensitivity | VCC = 3.3V, TA = 25°C |
DRV5055Z7 | 6.27 | 6.6 | 6.93 | mV/mT |
| BL | Linear magnetic sensing range(3)(4) | VCC = 5V, TA = 25°C |
DRV5055A1, DRV5055A5 |
±21 | mT | ||
| DRV5055A2/Z2 | ±42 | ||||||
| DRV5055A3 | ±85 | ||||||
| DRV5055A4 | ±169 | ||||||
| VCC = 3.3V, TA = 25°C |
DRV5055A1, DRV5055A5 |
±22 | |||||
| DRV5055A2/Z2 | ±44 | ||||||
| DRV5055A3 | ±88 | ||||||
| DRV5055A4 | ±176 | ||||||
| BL | Linear magnetic sensing range(3)(4) | VCC = 5V, TA = 25°C |
DRV5055Z7 | ±220 | mT | ||
| BL | Linear magnetic sensing range(3)(4) | VCC = 3.3V, TA = 25°C |
DRV5055Z7 | ±220 | mT | ||
| VL | Linear range of output voltage(4) | 0.2 | VCC – 0.2 | V | |||
| STC | Sensitivity temperature compensation for magnets(5) | DRV5055A1/A2/A3/A4/A5 | 0.12 | %/°C | |||
| DRV5055Z2 | 0 | %/°C | |||||
| SLE | Sensitivity linearity error(4) | VOUT is within VL | ±1 | % | |||
| SSE | Sensitivity symmetry error(4) | VOUT is within VL | ±1 | % | |||
| SRE | Sensitivity ratiometry error(2) | TA = 25°C, with respect to VCC = 3.3V or 5V |
–2.5 | 2.5 | % | ||
| SΔL | Sensitivity lifetime drift | High-temperature operating stress for 1000 hours | <0.5 | % | |||