The DRV612 is a single-ended, 2-Vrms stereo line driver designed to reduce component count, board space, and cost. It is ideal for single-supply electronics where size and cost are critical design parameters.
The DRV612 does not require a power supply greater than 3.3 V to generate its 5.6-VPP output, nor does it require a split-rail power supply.
The DRV612 device is designed using TI’s patented DirectPath technology, which integrates a charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased output. The DRV612 is capable of driving 2 Vms into a 600-Ω load. DirectPath technology also allows the removal of the costly output dc-blocking capacitors.
The device has fixed-gain single-ended inputs with a gain-select pin. Using a single resistor on this pin, the designer can choose from 13 internal programmable gain settings to match the line driver with the codec output level. The device also reduces the component count and board space.
Line outputs have ±8-kV HBM ESD protection, enabling a simple ESD protection circuit. The DRV612 has built-in active mute control with more that 80-dB attenuation for pop-free mute on/off control.
The DRV612 is available in a 14-pin TSSOP and 16-pin VQFN. For a footprint-compatible stereo headphone driver, see the TPA6139A2.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV612 | TSSOP (14) | 5.00 mm × 4.40 mm |
VQFN (16) | 3.00 mm × 3.00 mm |
Changes from B Revision (April 2011) to C Revision
Changes from A Revision (February 2011) to B Revision
Changes from * Revision (December 2010) to A Revision
GAIN | INPUT OFFSET (±) (uV) | Vmax (V) | Vmin (V) | PACKAGE (PIN) | |
---|---|---|---|---|---|
DRV603 | Adjustable | 1000 | 5.5 | 3 | TSSOP (14) |
DRV604 | Adjustable | 500 | 3.7 | 3 | HTSSOP (28) |
DRV612 | Adjustable | 1000 | 4 | 3 | TSSOP (14), VQFN (16) |
DRV632 | Adjustable | 1000 | 4 | 3 | TSSOP (14) |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | VQFN | ||
–IN_L | 1 | 16 | I | Negative input, left channel |
–IN_R | 14 | 13 | I | Negative input, right channel |
CN | 6 | 6 | I/O | Charge Pump flying capacitor negative connection |
CP | 9 | 8 | I/O | Charge Pump flying capacitor positive connection |
GAIN | 12 | 11 | I | Gain set programming pin; connect a resistor to ground. See Table 2 for recommended resistor values. |
GND | 3, 11 | 2, 3, 10 | P | Ground |
MUTE | 4 | 4 | I | MUTE, active low |
NC | 7, 8 | 7, 14, 15 | — | No internal connection |
OUT_L | 2 | 1 | O | Output, left channel |
OUT_R | 13 | 12 | O | Output, right channel |
Thermal Pad | — | Thermal Pad | P | Connect to ground |
VDD | 10 | 9 | P | Supply voltage, connect to positive supply |
VSS | 5 | 5 | O | Change Pump negative supply voltage |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Input, VI | VSS – 0.3 | VDD + 0.3 | V | |
VDD to GND | –0.3 | 4 | |||
MUTE to GND | –0.3 | VDD + 0.3 | |||
Temperature | Maximum operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
DRV612 in the PW Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except Pins 2 and 13 | ±4000 | V |
Pins 2 and 13 | ±8000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | ||||
DRV612 in the RGT Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except Pins 1 and 12 | ±4000 | V |
Pins 1 and 12 | ±8000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage, DC | 3 | 3.3 | 3.6 | V | |
RL | Load resistance | 600 | 10000 | Ω | ||
VIL | Low-level input voltage, MUTE | 38% | 40% | 43% | VDD | |
VIH | High-level input voltage, MUTE | 57% | 60% | 66% | VDD | |
TA | Free-air temperature | 0 | 25 | 85 | °C |
THERMAL METRIC(1) | DRV612 | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | RGT (VQFN) | |||
14 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 130 | 52 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 49 | 71 | °C/W |
RθJB | Junction-to-board thermal resistance | 63 | 26 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.6 | 3 | °C/W |
ψJB | Junction-to-board characterization parameter | 62 | 26 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOS| | Output offset voltage | VDD = 3.3 V, input ac-coupled | 0.5 | 1 | mV | |
PSRR | Power-supply rejection ratio | 70 | 80 | dB | ||
VOH | High-level output voltage | VDD = 3.3 V | 3.1 | V | ||
VOL | Low-level output voltage | VDD = 3.3 V | –3.05 | V | ||
Vuvp_on | VDD, undervoltage detection | 2.8 | V | |||
Vuvp_hysteresis | VDD, undervoltage detection, hysteresis | 200 | mV | |||
FCP | Charge-pump switching frequency | 350 | kHz | |||
|IIH| | High-level input current, MUTE | VDD = 3.3 V, VIH = VDD | 1 | µA | ||
|IIL| | Low-level input current, MUTE | VDD = 3.3 V, VIL = 0 V | 1 | µA | ||
I(VDD) | Supply current, no load | VDD, MUTE = 3.3 V | 18 | mA | ||
Supply current, MUTED | VDD = 3.3 V, MUTE = GND | 18 | mA | |||
TSD | Thermal shutdown | 150 | °C | |||
Thermal shutdown hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage, outputs in phase | 1% THD+N, f = 1 kHz, 10 -kΩ load | 2.2 | Vrms | ||
THD+N | Total harmonic distortion plus noise | f = 1 kHz, 10-kΩ load, VO = 2 Vrms | 0.007% | |||
SNR | Signal-to-noise ratio | A-weighted, AES17 filter, 2 Vrms ref | 105 | dB | ||
DNR | Dynamic range | A-weighted, AES17 filter, 2 Vrms ref | 105 | dB | ||
Vn | Noise voltage | A-weighted, AES17 filter | 12 | μV | ||
Zo | Output impedance when muted | MUTE = GND | 0.07 | 1 | Ω | |
Input-to-output attenuation when muted | 1 Vrms, 1-kHz input | 80 | dB | |||
Slew rate | 4.5 | V/μs | ||||
GBW | Unity-gain bandwidth | 8 | MHz | |||
Crosstalk, line L-R and R-L | 10-kΩ load, VO = 2 Vrms | –91 | dB | |||
Ilimit | Current limit | VDD = 3.3 V | 25 | mA |