SLVSG22B January 2023 – March 2024 DRV8145-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VVMOV | VM over voltage threshold while rising | VMOV_SEL = 2'b00 (SPI), Only choice in HW variant | 33.6 | 37 | V | |
VMOV_SEL = 2'b01 (SPI only) | 28 | 31 | V | |||
VMOV_SEL = 2'b10 (SPI only) | 18 | 21 | V | |||
VVMOV_HYS | VM over voltage hysteresis | 0.6 | V | |||
tVMOV | VM over voltage deglitch time | 10 | 12 | 19 | µs | |
VVMUV | VM under voltage threshold while falling | 4.2 | 4.5 | V | ||
VVMUV_HYS | VM under voltage hysteresis | 200 | mV | |||
tVMUV | VM under voltage deglitch time | 8 | 12 | 19 | µs | |
VMPOR_FALL | VM voltage at which device goes into POR | Applicable for HW & SPI (S) variant | 3.6 | V | ||
VMPOR_RISE | VM voltage at which device comes out of POR | Applicable for HW & SPI (S) variant | 3.9 | V | ||
VDDPOR_FALL | VDD voltage at which device goes into POR | Applicable for SPI (P) variant | 3.5 | V | ||
VDDPOR_RISE | VDD voltage at which device comes out of POR | Applicable for SPI (P) variant | 3.8 | V | ||
VCPUV | Charge pump under-voltage threshold while falling | VVM+2.5 | V | |||
tCPUV | Charge pump deglitch time | 10 | 12 | 19 | µs |