DRV8145-Q1
Automotive 40-V 46-A half bridge driver with integrated current sensing and feedback
DRV8145-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 4.5-V to 35-V (40-V abs. max) operating range
- SPI(S) or HW(H) variant in VQFN-HR package: RON_LS + RON_HS: 16mΩ
- SPI(P) variant in HTSSOP package: RON_LS + RON_HS: 19mΩ
- IOUT Max = 46A
- PWM frequency operation up to 125KHz with automatic dead time assertion
- Configurable slew rate and spread spectrum clocking for low electromagnetic interference (EMI)
- Integrated current sense (eliminates shunt resistor)
- Proportional load current output on IPROPI pin
- Configurable current regulation
- Protection and diagnostic features with configurable fault reaction (latched or retry)
- Load diagnostics in both the off-state and on-state to detect open load and short circuit
- Voltage monitoring on supply (VM) and charge pump (VCP)
- Over current protection
- Over temperature protection
- Fault indication on nFAULT pin
- Supports 3.3V, 5V logic inputs
- Low sleep current - 1µA typical at 25°C
- Device family comparison table
The DRV814x-Q1 family of devices is a fully integrated half-bridge driver intended for a wide range of automotive applications. Designed in a BiCMOS high power process technology node, this monolithic family of devices in a power package offer excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability. This family provides an identical pin function with scalable RON (current capability) to support different loads.
The devices integrate a N-channel half-bridge, charge pump regulator, high-side current sensing with regulation, current proportional output, and protection circuitry. A low-power sleep mode is provided to achieve low quiescent current. The devices offer voltage monitoring and load diagnostics as well as protection features against over current and over temperature. Fault conditions are indicated on nFAULT pin. DRV8143 and DRV8145 are available in three variants - hardwired interface: HW (H) and two SPI interface variants: SPI(P) and SPI(S), with SPI (P) for externally supplied logic supply and SPI (S) for internally generated logic supply. DRV8144 is available only in two variants: SPI(S) and HW(H). The SPI interface variants offer more flexibility in device configuration and fault observability.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8145-Q1 Automotive Half Bridge Driver with Integrated Current Sense and Diagnostics datasheet (Rev. B) | PDF | HTML | 26 Mar 2024 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Product overview | Scalable Integrated H-Bridges for Automotive Applications | PDF | HTML | 27 Feb 2024 | |
Certificate | DRV8145H-Q1EVM EU RoHS Declaration of Conformity (DoC) | 24 Oct 2022 | ||
Functional safety information | DRV8145-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 14 Jan 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8145H-Q1EVM — DRV8145-Q1 evaluation module for half bridge motor driver with hardware interface
The DRV8145H-Q1EVM evaluation module showcases the features and performance of the DRV8145H Hotrod. Featuring a fully integrated half-bridge driver intended for a wide range of automotive applications, it is intended for high current applications with a 4.5-V to 35-V operating voltage and a (...)
DRV8145P-Q1LEVM — DRV8145P-Q1 evaluation module for high-current motor drive applications in leaded package
The DRV8145P-Q1LEVM evaluation module showcases the features and performance of the DRV8145P-Q1. Featuring a fully integrated half-bridge driver intended for a wide range of automotive applications. It is intended for high current applications with a 4.5 V to 35 V operating voltage and a 46 A max (...)
DRV8145HPWP28RQ1 PSpice Unencrypted Transient Model
DRV8145PPWP28RQ1 PSpice Unencrypted Transient Model
DRV8145SPWP28RQ1 PSpice Unencrypted Transient Model
SLVRBN2 — Half Bridge Driver Junction Temperature Estimator
Supported products & hardware
Products
Brushed DC (BDC) motor drivers
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
VQFN-HR (RXZ) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.