SLVSG22B January 2023 – March 2024 DRV8145-Q1
PRODUCTION DATA
Load = 1.5mH / 4.7 Ohm, VVM = 13.5 V, refer high-side recirculation waveform
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SRLSOFF | Output voltage rise time, 10% - 90% | SR = 3'b000 or LVL2 | 1.5 | V/µs | ||
SR = 3'b001 (SPI only) | 4.7 | V/µs | ||||
SR = 3'b010 (SPI only) | 9.6 | V/µs | ||||
SR = 3'b011 or LVL3 | 14.4 | V/µs | ||||
SR = 3'b100 or LVL4 | 20.6 | V/µs | ||||
SR = 3'b101 or LVL1 | 26.5 | V/µs | ||||
SR = 3'b110 or LVL6 | 37.9 | V/µs | ||||
SR = 3'b111 or LVL5 | 47.1 | V/µs | ||||
tPD_LSOFF | Propagation time during output voltage rise | SR = 3'b000 or LVL2 | 1.5 | µs | ||
SR = 3'b001 (SPI only) | 0.9 | µs | ||||
SR = 3'b010 (SPI only) | 0.8 | µs | ||||
SR = 3'b011 or LVL3 | 0.7 | µs | ||||
SR = 3'b100 & 3'b101 or LVL4 & LVL1 | 0.6 | µs | ||||
SR = 3'b110 & 3'b111 or LVL6 & LVL5 | 0.5 | µs | ||||
tDEAD_LSOFF | Dead time during output voltage rise | All SRs | 0.9 | µs | ||
SRLSON | Output voltage fall time, 90% - 10% | SR = 3'b000 or LVL2 | 1.5 | V/µs | ||
SR = 3'b001 (SPI only) | 4.7 | V/µs | ||||
SR = 3'b010 (SPI only) | 9.6 | V/µs | ||||
SR = 3'b011 or LVL3 | 14.4 | V/µs | ||||
SR = 3'b100 or LVL4 | 20.6 | V/µs | ||||
SR = 3'b101 or LVL1 | 26.5 | V/µs | ||||
SR = 3'b110 or LVL6 | 37.9 | V/µs | ||||
SR = 3'b111 or LVL5 | 47.1 | V/µs | ||||
tPD_LSON | Propagation time during output voltage fall | SR = 3'b000 or LVL2 | 1.7 | µs | ||
SR = 3'b001 (SPI only) | 0.9 | µs | ||||
SR = 3'b010 (SPI only) | 0.7 | µs | ||||
SR = 3'b011 or LVL3 | 0.6 | µs | ||||
SR = 3'b100 or LVL4 | 0.4 | µs | ||||
SR = 3'b101 or LVL1 | 0.35 | µs | ||||
SR = 3'b110 & 3'b111 or LVL6 & LVL5 | 0.3 | µs | ||||
tDEAD_LSON | Dead time during output voltage fall | SR = 3'b000 or LVL2 | 2.7 | µs | ||
SR = 3'b001 (SPI only) | 1.2 | µs | ||||
SR = 3'b010 (SPI only) | 0.9 | µs | ||||
SR = 3'b011 or LVL3 | 0.8 | µs | ||||
All other SRs | 0.6 | µs | ||||
MatchSRLS | Output voltage rise and fall slew rate matching | All SRs | -20 | +20 | % |