SLVSG22B January 2023 – March 2024 DRV8145-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SRHSON | Output voltage rise time, 10% - 90% | SR = 3'b000 or LVL2 | 1.7 | V/µs | ||
SR = 3'b001 (SPI only) | 4.4 | V/µs | ||||
SR = 3'b010 (SPI only) | 6.1 | V/µs | ||||
SR = 3'b011 or LVL3 | 10.8 | V/µs | ||||
SR = 3'b100 or LVL4 | 17.2 | V/µs | ||||
SR = 3'b101 or LVL1 | 23.2 | V/µs | ||||
SR = 3'b110 or LVL6 | 34.1 | V/µs | ||||
SR = 3'b111 or LVL5 | 43.8 | V/µs | ||||
tPD_HSON | Propagation time during output voltage rise | SR = 3'b000 or LVL2 | 4.3 | µs | ||
SR = 3'b001 (SPI only) | 2.2 | µs | ||||
SR = 3'b010 (SPI only) | 1.6 | µs | ||||
SR = 3'b011 or LVL3 | 1.3 | µs | ||||
All other SRs | 1.1 | µs | ||||
tDEAD_HSON | Dead time during output voltage rise | SR = 3'b000 or LVL2 | 3.5 | µs | ||
SR = 3'b001 (SPI only) | 5.2 | µs | ||||
SR = 3'b010 (SPI only) | 1 | µs | ||||
All other SRs | 0.5 | µs | ||||
SRHSOFF | Output voltage fall time, 90% - 10% | SR = 3'b000 or LVL2 | 2 | V/µs | ||
SR = 3'b001 (SPI only) | 5.4 | V/µs | ||||
SR = 3'b010 (SPI only) | 10.4 | V/µs | ||||
SR = 3'b011 or LVL3 | 15.1 | V/µs | ||||
SR = 3'b100 or LVL4 | 21.2 | V/µs | ||||
SR = 3'b101 or LVL1 | 27.1 | V/µs | ||||
SR = 3'b110 or LVL6 | 38.5 | V/µs | ||||
SR = 3'b111 or LVL5 | 48.5 | V/µs | ||||
tPD_HSOFF | Propagation time during output voltage fall | All SRs | 0.3 | µs | ||
tDEAD_HSOFF | Dead time during output voltage fall | All SRs | 0.23 | µs | ||
tBLANK | Current regulation blanking time after OUT slewing for current sense output to settle (Valid for only for LS recirculation) | SR = 3'b000 or LVL2 | 10.8 | µs | ||
SR = 3'b001 or 3'b010 (SPI only) | 3.6 | µs | ||||
All other SRs | 2.7 | µs |