SLVSGZ1B May 2024 – December 2024 DRV8161 , DRV8162
PRODMIX
If the die temperature exceeds the trip point of the thermal shutdown limit (TOTSD), an OTSD event is recognized. After detecting the OTSD overtemperature event, all of the gate driver outputs are driven low to disable the external MOSFETs, and nFAULT pin is driven low. After OTSD condition is cleared, the device returns to normal operation and nFAULT goes high.