Product details

Rating Automotive, Catalog Architecture Gate driver Vs (min) (V) 8 Vs ABS (max) (V) 115 Features 1x low side current sense Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety Quality-Managed
Rating Automotive, Catalog Architecture Gate driver Vs (min) (V) 8 Vs ABS (max) (V) 115 Features 1x low side current sense Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety Quality-Managed
VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • Drives two N-channel MOSFETs in half-bridge configuration
    • High-side MOSFET source/drain up to 102V (absolute max)
    • 8V (5V DRV8162L) to 20V gate drive power supply
    • Integrated bootstrap diode
  • Functional Safety Quality-Managed
    • Documentation available to aid functional safety system design
  • Supports 100% PWM duty cycle with an integrated trickle charge pump
  • 16-level gate drive peak current
    • 16mA - 1000mA source current
    • 32mA - 2000mA sink current
    • Source-sink current ratio 1:1, 1:2, 1:3
  • Adjustable PWM dead time insertion 20ns - 900ns
  • Robust design for motor phase (SH) switching
    • Slew rate 50V/ns
    • Negative transient voltage -20V
    • 2A strong gate pull down
  • Split gate drive supply inputs for redundant shutdown (DRV8162, DRV8162L)
  • Low-offset current sense amplifier (DRV8161)
    • Adjustable gain (5, 10, 20, 40V/V)
  • Flexible PWM control interface; 2-pin PWM, 1-pin PWM, and independent PWM mode
  • 13-level VDS over current threshold
  • Independent shutdown pin (nDRVOFF)
  • Gate driver soft shutdown sequence
  • Integrated protection features
    • GVDD under voltage (GVDDUV)
    • Bootstrap under voltage (BST_UV)
    • MOSFET over current protection (VDS)
    • Shoot through protection
    • Thermal shutdown (OTSD)
    • Fault condition indicator (nFAULT)
  • Supports 3.3V, and 5V Logic Inputs
  • Drives two N-channel MOSFETs in half-bridge configuration
    • High-side MOSFET source/drain up to 102V (absolute max)
    • 8V (5V DRV8162L) to 20V gate drive power supply
    • Integrated bootstrap diode
  • Functional Safety Quality-Managed
    • Documentation available to aid functional safety system design
  • Supports 100% PWM duty cycle with an integrated trickle charge pump
  • 16-level gate drive peak current
    • 16mA - 1000mA source current
    • 32mA - 2000mA sink current
    • Source-sink current ratio 1:1, 1:2, 1:3
  • Adjustable PWM dead time insertion 20ns - 900ns
  • Robust design for motor phase (SH) switching
    • Slew rate 50V/ns
    • Negative transient voltage -20V
    • 2A strong gate pull down
  • Split gate drive supply inputs for redundant shutdown (DRV8162, DRV8162L)
  • Low-offset current sense amplifier (DRV8161)
    • Adjustable gain (5, 10, 20, 40V/V)
  • Flexible PWM control interface; 2-pin PWM, 1-pin PWM, and independent PWM mode
  • 13-level VDS over current threshold
  • Independent shutdown pin (nDRVOFF)
  • Gate driver soft shutdown sequence
  • Integrated protection features
    • GVDD under voltage (GVDDUV)
    • Bootstrap under voltage (BST_UV)
    • MOSFET over current protection (VDS)
    • Shoot through protection
    • Thermal shutdown (OTSD)
    • Fault condition indicator (nFAULT)
  • Supports 3.3V, and 5V Logic Inputs

The DRV816x devices are half-bridge gate drivers capable of driving high-side and low-side N-channel MOSFETs. The gate drive voltages are generated from the GVDD supply pin and the integrated bootstrap circuit is used to drive the high-side FET up to 102V drain. The Smart Gate Drive architecture supports 16-level (48 combination) gate drive peak current up to 1A source and 2A sink, and a built-in timing control of gate drive current. The devices can be used to drive various types of loads including brushless/brushed DC motors, PMSM, stepper motors, SRM, and solenoids.

Internal protection functions are provided for supply undervoltage, FET over-current, and die over temperature. The nFAULT pin indicates fault events detected by the protection features. The nDRVOFF pin initiates power stage shutdown independent from PWM control. The DRV8162 and DRV8162L devices offer split power supply architecture to assist safe torque off (STO) function.

Many device parameters including gate drive current, dead time, PWM control interface, and over current detection are configurable with a few passive components connected to device pins. An integrated low-side current sense amplifier (DRV8161) provides current measurement information back to the controller.

The DRV816x devices are half-bridge gate drivers capable of driving high-side and low-side N-channel MOSFETs. The gate drive voltages are generated from the GVDD supply pin and the integrated bootstrap circuit is used to drive the high-side FET up to 102V drain. The Smart Gate Drive architecture supports 16-level (48 combination) gate drive peak current up to 1A source and 2A sink, and a built-in timing control of gate drive current. The devices can be used to drive various types of loads including brushless/brushed DC motors, PMSM, stepper motors, SRM, and solenoids.

Internal protection functions are provided for supply undervoltage, FET over-current, and die over temperature. The nFAULT pin indicates fault events detected by the protection features. The nDRVOFF pin initiates power stage shutdown independent from PWM control. The DRV8162 and DRV8162L devices offer split power supply architecture to assist safe torque off (STO) function.

Many device parameters including gate drive current, dead time, PWM control interface, and over current detection are configurable with a few passive components connected to device pins. An integrated low-side current sense amplifier (DRV8161) provides current measurement information back to the controller.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8161EVM — DRV8161 evaluation module

The DRV8161 evaluation module (EVM) is a 30A, three-phase brushless DC drive stage using three DRV8161 gate drivers for spinning BLDC motors. The EVM allows quick evaluation of the DRV8161 device which spins a BLDC motor with trapezoidal commutation and control.
User guide: PDF | HTML
Gerber file

DRV8161EVM Hardware Design Files

SLVRBO6.ZIP (13503 KB)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos