The DRV8161EVM is a 30A, 3-phase brushless DC drive stage using three DRV8161 gate drivers for spinning BLDC motors.
The EVM allows quick evaluation of the DRV8161 device which spins a BLDC motor with trapezoidal commutation and control.
Status LEDs for all power supplies as well as FAULT LEDs for the drivers are included for user feedback. The C2000™ LaunchPad™ (LAUNCHXL-F280049C) is required for this kit and is required for this kit and is used to control the DRV8161 drivers as well as to monitor and report faults.
8V to 20V Gate drive voltage with 8V to 90V drain voltage suited for up to 48V applications
Integrated CSA’s per half bridge driver for accurate current sensing