SLVSGZ1B May 2024 – December 2024 DRV8161 , DRV8162
PRODMIX
The table lists the recommended values of the external components for the gate driver.
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CBST | BST | SH | 1.0-μF, VBST-SH-rated capacitor between BST and SH depending on the total gate charge of external MOSFET Qg. CBST > 20 X Qg / (VGH-VSH). The maximum CBST is 2.2-μF, |
CGVDD | GVDD | GND | 10-μF, VGVDD-rated capacitor. This capacitor can be shared with the other two DRV816x devices in 3-phase power stage design if the capacitor is placed sufficiently close to all the three devices. The voltage drop due to bootstrap operation at power up and during PWM switching must be reviewed by users. |
CGVDD_LS | GVDD_LS | GND | 1-μF, VGVDD-rated capacitor |
CVDRAIN | VDRAIN | GND | 0.1-μF, VVDRAIN-rated capacitor |
RnFAULT | VCCIO | nFAULT | Pullup resistor 10K-Ω |
RIDRIVE1 | IDRIVE1 | GND | Hardware interface resistor See Section 7.3.2.4 |
CIDRIVE1 | IDRIVE1 | GND | OPTIONAL: 0.1-nF, 5-V -rated capacitor |
RIDRIVE2 | IDRIVE2 | GND | Hardware interface resistor See Section 7.3.2.4 |
CIDRIVE2 | IDRIVE2 | GND | OPTIONAL: 0.1-nF, 5-V -rated capacitor |
RVDSLVL | VDSLVL | GND | Hardware interface resistor See Section 7.3.2.5 |
CVDSLVL | VDSLVL | GND | OPTIONAL: 0.1-nF, 5-V -rated capacitor |
DVDSLVL | VDSLVL | MCU | OPTIONAL: Diode between VDSLVL pin and MCU GPIO. |
RDTMODE | DT/MODE | GND | Hardware interface resistor See Section 7.3.2.6 |
CDTMODE | DT/MODE | GND | OPTIONAL: 0.1-nF, 5-V -rated capacitor |
RCSAGAIN | CSAGAIN | GND | Hardware interface resistor See Section 7.3.2.1 |
CCSAGAIN | CSAGAIN | GND | OPTIONAL: 0.1-nF, 5-V -rated capacitor |
CCSAREF | CSAREF | GND | 0.1-μF, VCSAREF-rated capacitor |
RSENSE | SP | SN | Sense shunt resistor |
RSP, RSN | SP/SN | RSENSE | OPTIONAL: 10-Ω for current sense amplifier input filter. |
CSPSN | SP | SN | OPTIONAL: 1-nF ceramic capacitor for current sense amplifier input filter. |
CSP, CSN | SP/SN | GND | OPTIONAL: 1-nF ceramic capacitor for current sense amplifier input filter. |