SLVSFY8B February 2020 – August 2021 DRV8210
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DRL | DSG | ||
GND | 3 | 4 | PWR | Device ground. Connect to system ground. |
IN1 | 1 | — | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
IN1/PH | — | 6 | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
IN2 | 2 | — | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
IN2/EN | — | 5 | I | H-bridge control input. See Section 8.3.2. Internal pulldown resistor. |
MODE | — | 7 | I | H-bridge control input mode. See Section 8.3.2. Tri-level input referenced to VCC pin voltage. |
OUT1 | 6 | 2 | O | H-bridge output. Connect to the motor or other load. |
OUT2 | 4 | 3 | O | H-bridge output. Connect to the motor or other load. |
VM | 5 | 1 | PWR | Motor power supply. Bypass this pin to the GND pin with a 0.1-µF ceramic capacitor as well as sufficient bulk capacitance rated for VM. |
VCC | — | 8 | PWR | Logic power supply. Bypass this pin to the GND pin with a 0.1-µF ceramic capacitor rated for VCC. |
PAD | — | — | — | Thermal pad. Connect to system ground. |