Product details

Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 1.76 RDS(ON) (HS + LS) (mΩ) 1050 Sleep current (µA) 0.037 Control mode Independent 1/2-Bridge, PH/EN, PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 1.76 RDS(ON) (HS + LS) (mΩ) 1050 Sleep current (µA) 0.037 Control mode Independent 1/2-Bridge, PH/EN, PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 WSON (DSG) 8 4 mm² 2 x 2
  • N-channel H-bridge motor driver
    • MOSFET on-resistance: HS + LS 1 Ω
    • Drives one bidirectional brushed DC motor
    • Two unidirectional brushed DC motors
    • One single- or dual-coil latching relay
    • Push-pull and bistable solenoids
    • Other resistive, inductive, or LED loads
  • 1.65-V to 11-V operating supply voltage range
  • High output current capability:
    • Full-bridge: 1.76-A peak
    • Half-bridge: 1.76-A peak per output
    • Parallel half-bridge: 3.52-A peak
  • Multiple interfaces for flexibility and reduced GPIO
  • Standard PWM Interface (IN1/IN2)

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <84.5 nA @ VVM = 5 V, VVCC = 3.3 V, TJ = 25°C
    • Timed autosleep mode to reduce GPIO
  • Protection features
    • Undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Family of devices. See Device Comparison for details.
    • DRV8210: 1.65-11 V, 1 Ω, multiple interfaces
    • DRV8210P: Sleep pin, PWM interface
    • DRV8212: 1.65-11 V, 280 mΩ, multiple interfaces
    • DRV8212P: Sleep pin, PWM interface
    • DRV8220: 4.5-18 V, 1 Ω, multiple interfaces
  • N-channel H-bridge motor driver
    • MOSFET on-resistance: HS + LS 1 Ω
    • Drives one bidirectional brushed DC motor
    • Two unidirectional brushed DC motors
    • One single- or dual-coil latching relay
    • Push-pull and bistable solenoids
    • Other resistive, inductive, or LED loads
  • 1.65-V to 11-V operating supply voltage range
  • High output current capability:
    • Full-bridge: 1.76-A peak
    • Half-bridge: 1.76-A peak per output
    • Parallel half-bridge: 3.52-A peak
  • Multiple interfaces for flexibility and reduced GPIO
  • Standard PWM Interface (IN1/IN2)

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <84.5 nA @ VVM = 5 V, VVCC = 3.3 V, TJ = 25°C
    • Timed autosleep mode to reduce GPIO
  • Protection features
    • Undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Family of devices. See Device Comparison for details.
    • DRV8210: 1.65-11 V, 1 Ω, multiple interfaces
    • DRV8210P: Sleep pin, PWM interface
    • DRV8212: 1.65-11 V, 280 mΩ, multiple interfaces
    • DRV8212P: Sleep pin, PWM interface
    • DRV8220: 4.5-18 V, 1 Ω, multiple interfaces

The DRV8210 is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The tripler charge pump architecture allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.

The DRV8210 supports multiple control interface modes including: PWM (IN1/IN2), phase/enable (PH/EN), independent half-bridge, and parallel half-bridge. Each interface supports a low-power sleep mode to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry.

The device can supply up to 1.76-A peak output current. It operates with a supply voltage from 1.65 V to 5.5 V.

The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8210 is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Device Comparison for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

The DRV8210 is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The tripler charge pump architecture allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.

The DRV8210 supports multiple control interface modes including: PWM (IN1/IN2), phase/enable (PH/EN), independent half-bridge, and parallel half-bridge. Each interface supports a low-power sleep mode to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry.

The device can supply up to 1.76-A peak output current. It operates with a supply voltage from 1.65 V to 5.5 V.

The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8210 is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Device Comparison for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8212 ACTIVE 12-V, 4-A H-bridge motor driver with auto sleep mode Pin-to-pin compatible upgrade, optimized for higher current applications
DRV8220 ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode 18V, pin-to-pin upgrade, lower current, optimized for 12V applications

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8210EVM — DRV8210 low voltage H-bridge motor driver with low sleep mode evaluation module

The DRV8210 evaluation module (EVM) allows for easy evaluation of the DRV8210 device.

The DRV8210 motor driver integrates an N-channel H-bridge, charge pump regulator, and protection circuitry. The device supports PWM (IN1/IN2), phase/enable (PH/EN), independent half-bridge, and parallel half-bridge (...)

User guide: PDF
Not available on TI.com
Gerber file

DRV82xxEVM Hardware Files

SLOC369.ZIP (3551 KB)
Reference designs

TIDA-010266 — Low-cost blood pressure and heart rate monitor reference design

This reference design is for a low-cost electronic blood pressure monitor (BPM), or sphygmomanometer, with focus on low-noise performance using both our Microcontroller (MCU)-integrated chopping amplifiers and small size external amplifiers. This design targets portable battery operated devices (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos