SLVSH04 November   2023 DRV8214

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 I2C Timing Requirements
    7. 7.7 Timing Diagrams
    8. 7.8 Typical Operating Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 External Components
      2. 8.3.2 Summary of Features
      3. 8.3.3 Bridge Control
      4. 8.3.4 Current Sense and Regulation (IPROPI)
        1. 8.3.4.1 Current Sensing and Current Mirror Gain Selection
        2. 8.3.4.2 Current Regulation
          1. 8.3.4.2.1 Fixed Off-Time Current Regulation
          2. 8.3.4.2.2 Cycle-By-Cycle Current Regulation
      5. 8.3.5 Stall Detection
      6. 8.3.6 Ripple Counting
        1. 8.3.6.1 Ripple Counting Parameters
          1. 8.3.6.1.1  Motor Resistance Inverse
          2. 8.3.6.1.2  Motor Resistance Inverse Scale
          3. 8.3.6.1.3  KMC Scaling Factor
          4. 8.3.6.1.4  KMC
          5. 8.3.6.1.5  Filter Damping Constant
          6. 8.3.6.1.6  Filter Input Scaling Factor
          7. 8.3.6.1.7  Ripple Count Threshold
          8. 8.3.6.1.8  Ripple Count Threshold Scale
          9. 8.3.6.1.9  T_MECH_FLT
          10. 8.3.6.1.10 VSNS_SEL
          11. 8.3.6.1.11 Error Correction
            1. 8.3.6.1.11.1 EC_FALSE_PER
            2. 8.3.6.1.11.2 EC_MISS_PER
        2. 8.3.6.2 RC_OUT Output
        3. 8.3.6.3 Ripple Counting with nFAULT
      7. 8.3.7 Motor Voltage and Speed Regulation
        1. 8.3.7.1 Internal Bridge Control
        2. 8.3.7.2 Setting Speed/Voltage Regulation Parameters
          1. 8.3.7.2.1 Speed and Voltage Set
          2. 8.3.7.2.2 Speed Scaling Factor
        3. 8.3.7.3 Soft-Start and Soft-Stop
          1. 8.3.7.3.1 TINRUSH
      8. 8.3.8 Protection Circuits
        1. 8.3.8.1 Overcurrent Protection (OCP)
        2. 8.3.8.2 Thermal Shutdown (TSD)
        3. 8.3.8.3 VCC Undervoltage Lockout (UVLO)
        4. 8.3.8.4 Overvoltage Protection (OVP)
        5. 8.3.8.5 nFAULT Output
    4. 8.4 Device Functional Modes
      1. 8.4.1 Active Mode
      2. 8.4.2 Low-Power Sleep Mode
      3. 8.4.3 Fault Mode
    5. 8.5 Programming
      1. 8.5.1 I2C Communication
        1. 8.5.1.1 I2C Write
        2. 8.5.1.2 I2C Read
    6. 8.6 Register Map
      1. 8.6.1 DRV8214_STATUS Registers
      2. 8.6.2 DRV8214_CONFIG Registers
      3. 8.6.3 DRV8214_CTRL Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application: Brushed DC Motor
      1. 9.2.1 Design Requirements
      2. 9.2.2 Stall Detection
        1. 9.2.2.1 Application Description
          1. 9.2.2.1.1 Stall Detection Timing
          2. 9.2.2.1.2 Hardware Stall Threshold Selection
      3. 9.2.3 Ripple Counting Application
        1. 9.2.3.1 Tuning Ripple Counting Parameters
          1. 9.2.3.1.1 Resistance Parameters
          2. 9.2.3.1.2 KMC and KMC_SCALE
            1. 9.2.3.1.2.1 Case I
            2. 9.2.3.1.2.2 Case II
              1. 9.2.3.1.2.2.1 Method 1: Tuning from Scratch
                1. 9.2.3.1.2.2.1.1 Tuning KMC_SCALE
                2. 9.2.3.1.2.2.1.2 Tuning KMC
              2. 9.2.3.1.2.2.2 Method 2: Using the Proportionality factor
                1. 9.2.3.1.2.2.2.1 Working Example
          3. 9.2.3.1.3 Advanced Parameters
            1. 9.2.3.1.3.1 Filter Constants
              1. 9.2.3.1.3.1.1 FLT_GAIN_SEL
              2. 9.2.3.1.3.1.2 FLT_K
            2. 9.2.3.1.3.2 T_MECH_FLT
            3. 9.2.3.1.3.3 VSNS_SEL
            4. 9.2.3.1.3.4 Additional Error Corrector Parameters
              1. 9.2.3.1.3.4.1 EC_FALSE_PER
              2. 9.2.3.1.3.4.2 EC_MISS_PER
      4. 9.2.4 Motor Voltage
      5. 9.2.5 Motor Current
      6. 9.2.6 Application Curves
  11. 10Power Supply Recommendations
    1. 10.1 Bulk Capacitance
  12. 11Layout
    1. 11.1 Layout Guidelines
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
TINRUSH

The inrush time, tINRUSH, is set using the 16-bit TINRUSH register. As described earlier, tINRUSH has a dual purpose:

  1. tINRUSH is duration of time for which the stall detection scheme ignores the motor inrush current. This prevents false detection of stall during start up. Stall detection is blanked for this duration of time. A detailed description can be found in the Stall Detection section.
  2. Additionally, tINRUSH is also the duration of time for which the soft-start and stop feature ramps up the speed or voltage from 0 to a value set by WSET_VSET, or ramps down the speed or voltage from the existing value to 0.
    1. When EN_SS is set to 0b, the TINRUSH register bit settings directly reflect the tINRUSH time. Time tINRUSH can be set to a value between 5 ms (0000h) and 6.7 s (FFFFh). Default value is 1 s.
    2. When EN_SS is set to 1b during motor speed or voltage regulation mode, the target motor speed or voltage is soft-started and stopped over the duration of tINRUSH as describe above. In this case, tINRUSH = TINRUSH x WSET_VSET. As an example, if WSET_VSET = 10 and intended tINRUSH time is 1 s, then TINRUSH is to be set to 100 ms.