SLVSHO5 April 2024 DRV8215
PRODUCTION DATA
Table 7-1 lists the recommended external components for the device.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | GND | 0.1-µF, low ESR ceramic capacitor, VM-rated. |
CVM2 | VM | GND | Bulk Capacitance, VM-rated. |
CVCC | VCC | GND | 0.1-µF, low ESR ceramic capacitor, VM-rated. |
RIPROPI | IPROPI | GND | Resistor from IPROPI pin to GND, sets the current regulation level. |
RnFAULT | VCC | nFAULT | 10 kΩ |
RPull-up | SDA, SCL, A0, A1 | VM | 2.2 kΩ |