Product details

Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 240 Sleep current (µA) 0.01 Control mode PWM Control interface I2C Features Analog current monitor, Integrated current sense, Stall Detection, Voltage Regulator Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 240 Sleep current (µA) 0.01 Control mode PWM Control interface I2C Features Analog current monitor, Integrated current sense, Stall Detection, Voltage Regulator Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3

  • N-channel H-bridge brushed DC motor driver
  • 1.65-V to 11-V operating supply voltage range
  • Integrated Voltage and Speed regulation
  • Soft-Start and Stop feature for inrush current protection
  • 240-mΩ RDS(on) (High-Side + Low-Side)
  • High output current capability: 4-A Peak, 2-A RMS
  • PWM with I2C control interface
    • Configuration and diagnostics on I2C registers
    • Multi-follower operation support
    • Supports standard and fast I2C mode
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current sensing and current regulation
  • Analog current sense output (IPROPI)
  • Gain select feature for:
    • High accuracy current sensing down to 10 mA
    • Optimized RDS(ON) and overcurrent limit
  • Internal charge pump with 100% duty cycle
  • Long battery life with low-power sleep mode
    • < 100 nA maximum sleep current
  • Small package and footprint
    • 16-Pin WQFN with PowerPAD™, 3 × 3 mm
  • Integrated protection features
    • VCC undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Stall detection
    • Overvoltage protection (OVP)

  • N-channel H-bridge brushed DC motor driver
  • 1.65-V to 11-V operating supply voltage range
  • Integrated Voltage and Speed regulation
  • Soft-Start and Stop feature for inrush current protection
  • 240-mΩ RDS(on) (High-Side + Low-Side)
  • High output current capability: 4-A Peak, 2-A RMS
  • PWM with I2C control interface
    • Configuration and diagnostics on I2C registers
    • Multi-follower operation support
    • Supports standard and fast I2C mode
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current sensing and current regulation
  • Analog current sense output (IPROPI)
  • Gain select feature for:
    • High accuracy current sensing down to 10 mA
    • Optimized RDS(ON) and overcurrent limit
  • Internal charge pump with 100% duty cycle
  • Long battery life with low-power sleep mode
    • < 100 nA maximum sleep current
  • Small package and footprint
    • 16-Pin WQFN with PowerPAD™, 3 × 3 mm
  • Integrated protection features
    • VCC undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Stall detection
    • Overvoltage protection (OVP)

The DRV8215 is a high-performance integrated H-bridge motor driver with integrated speed and voltage regulation along with additional integrated features like stall detection, current sense output, current regulation, and protection circuitry.

The integrated speed and voltage regulation feature uses the motor voltage and current information to regulate motor speed or voltage eliminating the potential need for external sensors to detect speed. This reduces board size and design complexity, and saves on overall system cost. Integrated speed regulation is used to maintain constant motor speed over varying input supply voltages which minimizes current consumption and saves power over time. This is critical in applications that have different loading conditions or rely on battery power for operation where the input voltage is not constant. Soft-start and stop allows for a controlled turn-on and turn-off time, reducing large inrush currents to protect the motor windings from damage, thereby increasing system reliability and longevity.

An internal current mirror implements current sensing and regulation. This eliminates the need for a large power shunt resistor, saving board area and reducing system cost. The IPROPI current sense output allows a microcontroller to detect motor stall or changes in load conditions. The gain select feature allows high accuracy current sensing down to 10mA average motor current. Using the VREF pin, this device can regulate the motor current during startup and high-load events without interaction from a microcontroller. The device supports sensorless motor stall detection and reporting to microcontroller.

The DRV8215 is a high-performance integrated H-bridge motor driver with integrated speed and voltage regulation along with additional integrated features like stall detection, current sense output, current regulation, and protection circuitry.

The integrated speed and voltage regulation feature uses the motor voltage and current information to regulate motor speed or voltage eliminating the potential need for external sensors to detect speed. This reduces board size and design complexity, and saves on overall system cost. Integrated speed regulation is used to maintain constant motor speed over varying input supply voltages which minimizes current consumption and saves power over time. This is critical in applications that have different loading conditions or rely on battery power for operation where the input voltage is not constant. Soft-start and stop allows for a controlled turn-on and turn-off time, reducing large inrush currents to protect the motor windings from damage, thereby increasing system reliability and longevity.

An internal current mirror implements current sensing and regulation. This eliminates the need for a large power shunt resistor, saving board area and reducing system cost. The IPROPI current sense output allows a microcontroller to detect motor stall or changes in load conditions. The gain select feature allows high accuracy current sensing down to 10mA average motor current. Using the VREF pin, this device can regulate the motor current during startup and high-load events without interaction from a microcontroller. The device supports sensorless motor stall detection and reporting to microcontroller.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8214 ACTIVE 11-V 4-A H-bridge motor driver with sensorless stall detection, ripple counting and I²C interface Same voltage and current but with sensorless position control
Same functionality with different pin-out to the compared device
DRV8213 ACTIVE 11-V 4-A brushed DC motor driver with intergrated current sense, current regulation and stall detect Lower voltage support without, voltage regulation, speed regulation and sensorless position control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8215 11V 4A Brushed DC Motor Driver with Integrated Speed Regulation and Stall Detection datasheet PDF | HTML 03 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8215EVM — DRV8215 evaluation module

The DRV8215 evaluation module (EVM) allows for easy evaluation of the DRV8215 device. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The DRV8215 is an integrated motor driver with N-channel H-bridge, charge pump, current-sense output, (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos