Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV8215 11V 4A Brushed DC Motor Driver with
Integrated Speed Regulation and Stall Detection
1 Features
- N-channel H-bridge brushed DC motor driver
- 1.65-V to 11-V operating supply voltage
range
- Integrated Voltage and
Speed regulation
- Soft-Start and Stop feature for
inrush current protection
- 240-mΩ RDS(on) (High-Side +
Low-Side)
- High output current capability: 4-A Peak, 2-A
RMS
- PWM with I2C control interface
- Configuration and diagnostics on I2C registers
- Multi-follower operation support
- Supports standard and fast I2C mode
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Integrated current sensing and current regulation
- Analog current sense output (IPROPI)
- Gain select feature for:
- High accuracy current sensing down
to 10 mA
- Optimized RDS(ON) and
overcurrent limit
- Internal charge pump with 100% duty cycle
- Long battery life with low-power sleep mode
- < 100 nA maximum sleep current
- Small package and footprint
- 16-Pin WQFN with PowerPAD™, 3 × 3 mm
- Integrated protection features
- VCC undervoltage lockout (UVLO)
- Overcurrent protection (OCP)
- Thermal shutdown (TSD)
- Stall detection
- Overvoltage protection (OVP)