SLVSG23C December 2021 – August 2022 DRV8243-Q1
PRODUCTION DATA
In this mode, the two half-bridges are configured to operate as a full-bridge. EN/IN1 is the PWM input and PH/IN2 is the direction input. For load illustration, refer the Load Summary section.
nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | IPROPI | Device State |
---|---|---|---|---|---|---|---|
0 | X | X | X | Hi-Z | Hi-Z | No current | SLEEP |
1 | 1 | 0 | 0 | Hi-Z | Hi-Z | No current | STANDBY |
1 | 1 | 1 | 0 | Refer Off-state diagnostics table | No current | STANDBY | |
1 | 1 | 0 | 1 | ||||
1 | 1 | 1 | 1 | ||||
1 | 0 | 0 | X | H | H | ISNS1 or ISNS2(1) | ACTIVE |
1 | 0 | 1 | 0 | L(5) | H | ISNS2 | ACTIVE |
1 | 0 | 1 | 1 | H | L(5) | ISNS1 | ACTIVE |