SLVSFV5A july 2023 – july 2023 DRV8262
PRODUCTION DATA
The following table shows the recommended values of the external components for the driver.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND12 | X7R, 0.01-µF, VM-rated ceramic capacitor |
CVM2 | VM | PGND34 | X7R, 0.01-µF, VM-rated ceramic capacitor |
CVM3 | VM | PGND12 | Bulk, VM-rated capacitor |
CVCP | VCP | VM | X7R, 1-µF, 16-V ceramic capacitor |
CSW | CPH | CPL | X7R, 0.1-µF, VM-rated ceramic capacitor |
CDVDD | DVDD | GND | X7R, 1-µF, 10-V rated ceramic capacitor |
CVCC | VCC | GND | X7R, 0.1-µF, 6.3-V or 10-V rated ceramic capacitor |
RnFAULT | DVDD or VCC | nFAULT | 10-kΩ resistor |
RREF1 | VREFx | DVDD | Resistor to set current regulation threshold. |
RREF2 | VREFx | GND | |
RIPROPIx | IPROPIx | GND | For details, see Section 7.5.2 |