DRV8262
65-V single or dual H-bridge motor driver with integrated current sense and regulation
DRV8262
- Single or dual H-bridge motor driver
- Drives One or two brushed-DC motors
- One stepper motor
- One or two thermoelectric coolers (TEC)
- 4.5 V to 65 V operating supply voltage range
- Low R DS(ON):
- 100 mΩ HS + LS (Dual H-Bridge)
- 50 mΩ HS + LS (Single H-Bridge)
- High output current capability:
- Dual H-Bridge (24 V, 25 °C):
- 8-A peak with DDW package
- 16-A peak with DDV package
- Single H-Bridge (24 V, 25 °C):
- 16-A peak with DDW package
- 32-A peak with DDV package
- Dual H-Bridge (24 V, 25 °C):
-
Pin-to-pin compatible with:
-
DRV8252: 48V, H-bridge motor driver
-
-
Programmable interface of operation -
-
Phase/Enable ( PH/EN)
-
PWM ( IN/IN)
-
- Integrated current sense and regulation
- Current sensing for high-side MOSFETs
- Sense output ( IPROPI) for each H-bridge
- ± 4 % sense accuracy at maximum current
- Separate logic supply voltage ( VCC)
- Configurable off-Time PWM chopping
- 7, 16, 24 or 32 µs
-
Programmable fault recovery method
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (3 µA)
- Protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)
The DRV8262 is a wide-voltage, high-power, H-bridge motor driver for a wide variety of industrial applications. The device integrates two H-bridges to drive two DC motors or a bipolar stepper motor. The H-bridges can be paralleled to drive one DC motor with higher current. The DRV8262 supports up to 16-A peak current in the dual H-bridge mode and up to 32-A in the single H-bridge mode. The device also integrates current sensing and regulation, current sense output and protection circuitry.
Integrated current sensing across the high-side MOSFETs allows the driver to regulate the motor current during startup and high load events. A current limit can be set with an adjustable external voltage reference. Additionally, the device provides output current proportional to the motor current for each H-bridge. The integrated sensing uses a current mirror, removing the need for large shunt resistors, saving board area and reducing system cost.
A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8262: 65 V, Single or Dual H-Bridge Motor Driver with Current Sense Output datasheet (Rev. A) | PDF | HTML | 24 Jul 2023 |
Application note | Integrated FETs vs External FETs: Performance Comparison of Motor Drivers | PDF | HTML | 22 Dec 2022 | |
Certificate | DRV8262VEVM EU RoHS Declaration of Conformity (DoC) | 16 Dec 2022 | ||
Certificate | DRV8262EVM EU RoHS Declaration of Conformity (DoC) | 01 Sep 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8262EVM — DRV8262 evaluation module for single or dual H-bridge motor driver in DDW package
The DRV8262EVM showcases the features and performance of the DRV8262DDWR. It integrates two H-bridges to drive two DC motors or a bipolar stepper motor. The two H-bridges can be paralleled together to drive one DC motor with higher current.
The device operates over a 4.5-V to 65-V supply range and (...)
DRV8262VEVM — DRV8262 evaluation module for single or dual H-bridge motor driver in DDV package
The DRV8262VEVM showcases the features and performance of the DRV8262DDVR. It integrates two H-bridges to drive two DC motors or a bipolar stepper motor. The two H-bridges can be paralleled together to drive one DC motor with higher current.
The device operates over a 4.5-V to 65-V supply range (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DDV) | 44 | Ultra Librarian |
HTSSOP (DDW) | 44 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.