DRV8962VEVM

DRV8962 evaluation module for quad half-bridge motor driver in DDV package

DRV8962VEVM

Order now

Overview

The DRV8962VEVM showcases the features and performance of the DRV8962DDVR. The DDV package has twice the current capability of the DDW package for this device.

The DRV8962 is a four-channel half-bridge driver that operates from 4.5 V to 65 V to 10 A per output while supporting a wide range of load currents for various types of loads. The device integrates four half-bridge output power stages. The device also integrates a charge pump regulator to support efficient high-side N-channel MOSFETs and 100% duty cycle operation.

Features
  • 4.5 V to 65 V with up to 10-A RMS output per H Bridge
  • Integrated current sense and regulation for each half bridge via IPROPI with ± 4% current sense accuracy at maximum current
  • Low current sleep mode (3 µA)
  • Low ON resistance 50 mΩ for each FET (24 V, 25°C)
  • Both slow decay and coasting for BDC drivers
  • Fully protected: UVLO, OCP, TSD, nFAULT pin
Brushed DC (BDC) motor drivers
DRV8962 65-V four-channel half-bridge driver with current sense outputs

 

ESD protection diodes
TPD2E001 Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

 

Linear & low-dropout (LDO) regulators
TPS735 500-mA, low-IQ, low-dropout voltage regulator with enable

 

MSP430 microcontrollers
MSP430F5338 20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5528 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Download View video with transcript Video

Order & start development

Evaluation board

DRV8962VEVM — DRV8962 evaluation module for quad half-bridge motor driver in DDV package

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

DRV84XX-DRV89X2-DRV82X2-EVM-SOFTWARE — EVM GUI and device firmware for DRV84XX_DRV89X2_DRV82X2 family

Supported products & hardware
Download options

DRV84XX-DRV89X2-DRV82X2-EVM-SOFTWARE EVM GUI and device firmware for DRV84XX_DRV89X2_DRV82X2 family

close
Latest version
Version: 1.0.2
Release date: 15 Aug 2023
download DRV84XX-DRV89X2-DRV82X2-EVM-SOFTWARE.zip  — 29779 K

Checksum
Products
Brushed DC (BDC) motor drivers
DRV8952 50-V four-channel half-bridge driver with current sense outputs DRV8962 65-V four-channel half-bridge driver with current sense outputs DRV8262 65-V single or dual H-bridge motor driver with integrated current sense and regulation
Stepper motor drivers
DRV8462 65V, 10A dual H-bridge stepper motor driver with smart tune, stall detect and auto torque DRV8452 50-V, 5-A, dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque DRV8461 65-V, 3-A dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque
Hardware development
Evaluation board
DRV8462EVM DRV8462 evaluation module for stepper motor driver with automatic microstepping DRV8262EVM DRV8262 evaluation module for single or dual H-bridge motor driver in DDW package DRV8962EVM DRV8962 evaluation module for quad half-bridge motor driver with current sense output DRV8461EVM DRV8461 evaluation module for DDW package DRV8462VEVM DRV8462 evaluation module for stepper motor driver in DDV package DRV8262VEVM DRV8262 evaluation module for single or dual H-bridge motor driver in DDV package DRV8962VEVM DRV8962 evaluation module for quad half-bridge motor driver in DDV package

Release Infomation

Third version of the DRV84XX-DRV89X2-DRV82X2-EVM-Software containing the GUI and firmware for RTM release. 

 

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide DRV84xx_DRV82x2_DRV89x2-EVM User's Guide (Rev. B) PDF | HTML 18 Jan 2023
Certificate DRV8962VEVM EU RoHS Declaration of Conformity (DoC) 16 Dec 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos