DRV8962
- Four-channel half-bridge driver
- Independent control of each half-bridge
- 4.5 V to 65 V operating supply voltage range
- Low R DS(ON): 50 mΩ for each FET (24 V, 25 °C)
- High current capacity:
- DDW package: Up to 5-A per output
- DDV package: Up to 10-A per output
-
Can drive various types of loads -
-
Up to four solenoids or valves
-
One stepper motor
-
Two brushed-DC motors
-
One or two thermoelectric coolers (TEC)
-
One 3-phase brushless-DC motor
-
One 3-phase permanent magnet synchronous motor (PMSM)
-
- Integrated current sense and regulation
- Current sensing across high-side MOSFETs
- Sense outputs ( IPROPI) for each half-bridge
- ± 3.5 % sense accuracy at maximum current
-
Optional external sense resistor
-
Pin-to-pin compatible with:
-
DRV8952: 55 V, four-channel half-bridge driver
-
- Separate logic supply voltage ( VCC)
-
Programmable output rise/fall time
-
Programmable fault recovery method
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (3 µA)
- Protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)
The DRV8962 is a wide-voltage, high-power, four-channel half-bridge driver for a wide variety of industrial applications. The device supports up to 65-V supply voltage, and integrated MOSFETs with 50 mΩ on-resistance allow up to 5-A current on each output with the DDW package; and up to 10-A current per output with the DDV package.
The device can be used for driving up to four solenoids or valves, one stepper motor, two brushed-DC motors, one BLDC or PMSM motor and up to two thermoelectric coolers (Peltier elements). The output stage of the device consists of N-channel power MOSFETs configured as four independent half-bridges, charge pump regulator, current sensing and regulation circuits, current sense outputs and protection circuitry.
Integrated current sensing across the high-side MOSFETs allows the device to regulate the current when the load is connected from output to ground. A regulation current limit can be set with an adjustable external voltage reference (VREF). Additionally, the device provides four proportional current output pins, one for each half-bridge high-side FET. Optional external sense resistors can also be connected from the PGND pins to the system ground.
A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8962 Four-channel Half-Bridge Driver with Current Sense Outputs datasheet (Rev. B) | PDF | HTML | 28 Sep 2023 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Technical article | Selecting the right level of integration to meet motor design requirements | PDF | HTML | 04 Jan 2024 | |
User guide | DRV84xx_DRV82x2_DRV89x2-EVM User's Guide (Rev. B) | PDF | HTML | 18 Jan 2023 | |
Certificate | DRV8962VEVM EU RoHS Declaration of Conformity (DoC) | 16 Dec 2022 | ||
Certificate | DRV8962EVM EU RoHS Declaration of Conformity (DoC) | 02 Sep 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8962EVM — DRV8962 evaluation module for quad half-bridge motor driver with current sense output
The DRV8962 EVM evaluation module showcases the features and performance of the DRV8962DDWR.
The DRV8962 is a four-channel half-bridge driver that operates from 4.5 V to 65 V to 5 A per output while supporting a wide range of load currents for various types of loads. The device integrates four (...)
DRV8962VEVM — DRV8962 evaluation module for quad half-bridge motor driver in DDV package
The DRV8962VEVM showcases the features and performance of the DRV8962DDVR. The DDV package has twice the current capability of the DDW package for this device.
The DRV8962 is a four-channel half-bridge driver that operates from 4.5 V to 65 V to 10 A per output while supporting a wide range of load (...)
Package | Pins | Download |
---|---|---|
HTSSOP (DDV) | 44 | View options |
HTSSOP (DDW) | 44 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.