DRV8462
- Stepper motor driver
- SPI or H/W interface with STEP/DIR pins
- Up to 1/256 microstepping indexer
-
4.5 V to 65 V operating supply voltage range
- Supports standard 24 V, 36 V and 48 V rails
-
Low R DS(ON): 100 mΩ HS + LS at 24 V, 25°C
- High current capacity per bridge:
- DDW Package: 5 A full-scale, 3.5 A RMS
- DDV Package: 10 A full-scale, 7 A RMS
- DDW package pin-to-pin compatible with -
- DRV8452DDWR: 55 V, 5A full-scale
- DRV8461DDWR: 65 V, 3A full-scale
- Integrated current sensing and regulation
- 5% full-scale current accuracy
- Smart tune and mixed decay regulation options
- Silent step decay mode for silent operation at standstill and low speed
- Automatic Microstepping mode for step frequency interpolation
- Customizable microstepping indexer table
- Auto-torque for load dependent current control
- Standstill Power Saving mode
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (3 µA)
- Separate logic supply voltage ( VCC)
- Protection and diagnostic features
- Sensorless Stall Detection
- VM undervoltage lockout (UVLO)
- Open-load detection (OL)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)
- Indexer zero position output ( nHOME)
The DRV8462 is a wide-voltage, high-power, high-performance stepper motor driver. The device supports up to 65-V supply voltage, and integrated MOSFETs with 100 mΩ HS + LS on-resistance allow up to 10-A current.
The auto-torque feature boosts efficiency by adjusting the coil current according to load torque. Standstill power saving mode reduces power loss during motor holding condition. Silent step decay mode provides noiseless operation at low speeds and standstill. The internal current sense eliminates the need for sense resistors, saving PCB area and system cost. Built-in indexer supports up to 1/256 microstepping, and the automatic microstepping mode interpolates the input STEP signal to reduce overhead on the controller. Sensorless stall detection eliminates end stops from the system. The device supports other protection and diagnostic features for robust and reliable operation.
The DRV8462 requires minimal tuning to configure the advanced features. The device supports higher power density compared to external FET drivers, with a smaller PCB area. High energy efficiency with precise, noiseless operation makes the DRV8462 a choice for high-performance stepper systems.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8462EVM — DRV8462 evaluation module for stepper motor driver with automatic microstepping
The DRV8462EVM evaluation module showcases the features and performance of the DRV8462DDWR.
The DRV8462 is a fully integrated stepper motor driver for industrial applications. The device operates over a 4.5-V to 65-V supply range and is capable of driving up to 5-A full scale current.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DDV) | 44 | Ultra Librarian |
HTSSOP (DDW) | 44 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.