TPS735

ACTIVE

500-mA, low-IQ, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 2.5, 2.7, 2.85, 3.3, 3.4 Noise (µVrms) 16.5 Iq (typ) (mA) 0.045 Thermal resistance θJA (°C/W) 52 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 2.5, 2.7, 2.85, 3.3, 3.4 Noise (µVrms) 16.5 Iq (typ) (mA) 0.045 Thermal resistance θJA (°C/W) 52 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3 WSON (DRV) 6 4 mm² 2 x 2
  • Input Voltage: 2.7 V to 6.5 V
  • 500-mA Low-Dropout Regulator With EN
  • Low IQ: 45 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.3 V
    • Adjustable Outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low Noise: 13.2 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Ceramic, 2.2-µF, Low-ESR Output Capacitor
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature, VOUT > 2.2 V)
  • Very Low Dropout: 280 mV at 500 mA
  • 2-mm × 2-mm WSON-6 and
    3-mm × 3-mm SON-8 Packages
  • Input Voltage: 2.7 V to 6.5 V
  • 500-mA Low-Dropout Regulator With EN
  • Low IQ: 45 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.3 V
    • Adjustable Outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low Noise: 13.2 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Ceramic, 2.2-µF, Low-ESR Output Capacitor
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature, VOUT > 2.2 V)
  • Very Low Dropout: 280 mV at 500 mA
  • 2-mm × 2-mm WSON-6 and
    3-mm × 3-mm SON-8 Packages

The TPS735 low-dropout (LDO), low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 45-µA (typical) ground current.

The TPS735 device is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735 device uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This device is fully specified from TJ = –40°C to +125°C and is offered in a low-profile, 3 mm × 3 mm SON-8 package and a 2 mm × 2 mm WSON-6 package.

The TPS735 low-dropout (LDO), low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 45-µA (typical) ground current.

The TPS735 device is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735 device uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This device is fully specified from TJ = –40°C to +125°C and is offered in a low-profile, 3 mm × 3 mm SON-8 package and a 2 mm × 2 mm WSON-6 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV755P ACTIVE 500-mA high-PSRR low-IQ low-dropout voltage regulator with enable Improved PSRR performance and supports lower min VIN with 45% lower IQ. 
TLV758P ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Improved dropout voltage, accuracy, PSRR performance, and supports lower min VIN with 45% lower IQ. 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS735 500-mA, Low Quiescent Current, Low Noise, High PSRR, Low-Dropout Linear Regulator datasheet (Rev. M) PDF | HTML 18 Jun 2018
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note LDO Performance Near Dropout 08 Oct 2010
Analog Design Journal Taming linear-regulator inrush currents 01 May 2009
EVM User's guide TPS73525EVM-276 (Rev. A) 18 Nov 2008

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos