TPS73501EVM-276

TPS73501EVM-276 Evaluation Module

TPS73501EVM-276

Order now

Overview

The TPS73501EVM-276 facilitates evaluation of the TPS73501 500mA, Low Quiescent Current, Ultra-Low Noise, Low Dropout Linear Regulator.

Features
  • 500mA Low Dropout Regulator with EN
  • Low IQ: 46µA
  • Multiple Output Voltage Versions Available:
  • Adjustable Outputs from 1.0V to 6.0V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response 2% Overall Accuracy (Load/Line/Temp, VOUT > 2.2V)
  • Very Low Dropout: 500mV at 500mA
Linear & low-dropout (LDO) regulators
TPS735 500-mA, low-IQ, low-dropout voltage regulator with enable TPS735-Q1 Automotive 500-mA, low-noise, low-IQ, low-dropout voltage regulator with enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS73501EVM-276 — TPS73501EVM-276 Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS73501EVM-276 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS73525EVM-276 (Rev. A) 18 Nov 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos