SLVSD12D May 2015 – July 2019 DRV8305-Q1
PRODUCTION DATA.
BIT | R/W | NAME | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
10 | R/W | FLIP_OTSD | 0x0 | OTSD control setting | |
DRV8305xQ
b'0 - Enable OTSD b'1 - Disable OTSD |
DRV8305xE
b'0 - Disable OTSD(1) b'1 - Enable OTSD |
||||
9 | R/W | DIS_PVDD_UVLO2 | 0x0 | Disable PVDD_UVLO2 fault and reporting
b'0 - PVDD_UVLO2 enabled b'1 - PVDD_UVLO2 disabled |
|
8 | R/W | DIS_GDRV_FAULT | 0x0 | Disable gate drive fault and reporting
b'0 - Gate driver fault enabled b'1 - Gate driver fault disabled |
|
7 | R/W | EN_SNS_CLAMP | 0x0 | Enable sense amplifier clamp
b'0 - Sense amplifier clamp is not enabled b'1 - Sense amplifier clamp is enabled, limiting output to ~3.3 V |
|
6:5 | R/W | WD_DLY | 0x1 | Watchdog delay
b'00 - 10 ms b'01 - 20 ms b'10 - 50 ms b'11 - 100 ms |
|
4 | R/W | DIS_SNS_OCP | 0x0 | Disable SNS overcurrent protection fault and reporting
b'0 - SNS OCP enabled b'1 - SNS OCP disabled |
|
3 | R/W | WD_EN | 0x0 | Watchdog enable
b'0 - Watch dog disabled b'1 - Watch dog enabled |
|
2 | R/W | SLEEP | 0x0 | Put device into sleep mode
b'0 - Device awake b'1 - Device asleep |
|
1 | R/W | CLR_FLTS | 0x0 | Clear faults
b'0 - Normal operation b'1 - Clear faults |
|
0 | R/W | SET_VCPH_UV | 0x0 | Set charge pump undervoltage threshold level
b'0 - 4.9 V b'1 - 4.6 V |