Product details

Rating Automotive Architecture Gate driver Control interface 1xPWM, 3xPWM, 6xPWM Gate drive (A) 1 Vs (min) (V) 4.4 Vs ABS (max) (V) 45 Features Current sense Amplifier, LDO, SPI/I2C, Smart Gate Drive, Watchdog timer Operating temperature range (°C) -40 to 150
Rating Automotive Architecture Gate driver Control interface 1xPWM, 3xPWM, 6xPWM Gate drive (A) 1 Vs (min) (V) 4.4 Vs ABS (max) (V) 45 Features Current sense Amplifier, LDO, SPI/I2C, Smart Gate Drive, Watchdog timer Operating temperature range (°C) -40 to 150
HTQFP (PHP) 48 81 mm² 9 x 9
  • AEC-Q100 qualified for automotive applications
  • Ambient operating temperature ranges:
    • Temperature grade 0 (E): –40°C to +150°C
    • Temperature grade 1 (Q): –40°C to +125°C
  • 4.4-V to 45-V operating voltage
  • 1.25-A and 1-A Peak gate drive currents
  • Smart gate drive architecture (IDRIVE & TDRIVE)
  • Programmable high- and low-side slew-rate control
  • Charge-pump gate driver for 100% duty cycle
  • Three integrated current-shunt amplifiers
  • Integrated 50-mA LDO (3.3-V and 5-V option)
  • 3-PWM or 6-PWM input control up to 200 kHz
  • Single PWM-mode commutation capability
  • Serial Peripheral Interface (SPI) for device settings and fault reporting
  • Thermally-enhanced 48-Pin HTQFP
  • Protection features:
    • Fault diagnostics and MCU watchdog
    • Programmable dead-time control
    • MOSFET shoot-through prevention
    • MOSFET VDS overcurrent monitors
    • Gate-driver fault detection
    • Reverse battery-protection support
    • Limp home-mode support
    • Overtemperature warning and shutdown
  • AEC-Q100 qualified for automotive applications
  • Ambient operating temperature ranges:
    • Temperature grade 0 (E): –40°C to +150°C
    • Temperature grade 1 (Q): –40°C to +125°C
  • 4.4-V to 45-V operating voltage
  • 1.25-A and 1-A Peak gate drive currents
  • Smart gate drive architecture (IDRIVE & TDRIVE)
  • Programmable high- and low-side slew-rate control
  • Charge-pump gate driver for 100% duty cycle
  • Three integrated current-shunt amplifiers
  • Integrated 50-mA LDO (3.3-V and 5-V option)
  • 3-PWM or 6-PWM input control up to 200 kHz
  • Single PWM-mode commutation capability
  • Serial Peripheral Interface (SPI) for device settings and fault reporting
  • Thermally-enhanced 48-Pin HTQFP
  • Protection features:
    • Fault diagnostics and MCU watchdog
    • Programmable dead-time control
    • MOSFET shoot-through prevention
    • MOSFET VDS overcurrent monitors
    • Gate-driver fault detection
    • Reverse battery-protection support
    • Limp home-mode support
    • Overtemperature warning and shutdown

The DRV8305-Q1 device is a gate driver IC for three-phase motor-drive applications. The device provides three high-accuracy half-bridge drivers, each capable of driving a high-side and low-side N-channel MOSFET. A charge pump driver supports 100% duty cycle and low-voltage operation for cold crank situations. The device can tolerate load dump voltages up to 45-V.

The DRV8305-Q1 device includes three bidirectional current-shunt amplifiers for accurate low-side current measurements that support variable gain settings and an adjustable offset reference.

The DRV8305-Q1 device has an integrated voltage regulator to support an MCU or other system power requirements. The voltage regulator can be interfaced directly with a LIN physical interface to allow low-system standby and sleep currents.

The gate driver uses automatic handshaking when switching to prevent current shoot through. The VDS of both the high-side and low-side MOSFETs is accurately sensed to protect the external MOSFETs from overcurrent conditions. The SPI provides detailed fault reporting, diagnostics, and device configurations such as gain options for the current shunt amplifier, individual MOSFET overcurrent detection, and gate-drive slew-rate control.

Device Options:

  • DRV8305NQ: Grade 1 with voltage reference
  • DRV83053Q: Grade 1 with 3.3-V, 50-mA LDO
  • DRV83055Q: Grade 1 with 5-V, 50-mA LDO
  • DRV8305NE: Grade 0 with voltage reference

The DRV8305-Q1 device is a gate driver IC for three-phase motor-drive applications. The device provides three high-accuracy half-bridge drivers, each capable of driving a high-side and low-side N-channel MOSFET. A charge pump driver supports 100% duty cycle and low-voltage operation for cold crank situations. The device can tolerate load dump voltages up to 45-V.

The DRV8305-Q1 device includes three bidirectional current-shunt amplifiers for accurate low-side current measurements that support variable gain settings and an adjustable offset reference.

The DRV8305-Q1 device has an integrated voltage regulator to support an MCU or other system power requirements. The voltage regulator can be interfaced directly with a LIN physical interface to allow low-system standby and sleep currents.

The gate driver uses automatic handshaking when switching to prevent current shoot through. The VDS of both the high-side and low-side MOSFETs is accurately sensed to protect the external MOSFETs from overcurrent conditions. The SPI provides detailed fault reporting, diagnostics, and device configurations such as gain options for the current shunt amplifier, individual MOSFET overcurrent detection, and gate-drive slew-rate control.

Device Options:

  • DRV8305NQ: Grade 1 with voltage reference
  • DRV83053Q: Grade 1 with 3.3-V, 50-mA LDO
  • DRV83055Q: Grade 1 with 5-V, 50-mA LDO
  • DRV8305NE: Grade 0 with voltage reference

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8316C-Q1 ACTIVE Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing Features integrated FETs for lower power applications
DRV8343-Q1 ACTIVE Automotive 12-V to 24-V battery 3-phase smart gate driver with current shunt amplifiers Features absolute maximum rating of 65-V
Similar functionality to the compared device
DRV3245Q-Q1 ACTIVE Automotive grade 1 12-V battery 3-phase gate driver unit with accurate current sensing & enhanced pr SafeTI™ semiconductor component

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet DRV8305-Q1 Three-Phase Automotive Smart Gate Driver With Three Integrated Current Shunt Amplifiers and Voltage Regulator datasheet (Rev. D) PDF | HTML 19 Jul 2019
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note System Design Considerations for High-Power Motor Driver Applications PDF | HTML 22 Jun 2021
Application note Understanding Smart Gate Drive (Rev. D) 01 Mar 2021
Application brief Low Voltage Motor Drive Operation With Smart Gate Drive 20 Dec 2018
Application brief Designing High-Side and 3-Phase Isolator MOSFET Circuits in Motor Apps 09 May 2018
Application note Dual Motor Ctl Using FCL and Perf Analysis Using SFRA on TMS320F28379D LaunchPad (Rev. A) 20 Mar 2018
Application note Performance Analysis of Fast Current Loop (FCL) in Servo 06 Mar 2018
Technical article Six weird ways to design with a brushless-DC driver PDF | HTML 28 Aug 2017
Technical article Why are you still driving automotive motors with relays? PDF | HTML 13 Jul 2017
Technical article The power to innovate industrial design PDF | HTML 27 Mar 2017
Technical article The other motors in electric vehicle systems (part 4) PDF | HTML 17 Nov 2016
Technical article The other motors in electric vehicle systems (part 3) PDF | HTML 31 Oct 2016
Technical article The other motors in electric vehicle systems (part 2) PDF | HTML 17 Oct 2016
Technical article How motor drivers aid in an automobile’s “limp-home” mode PDF | HTML 06 Oct 2016
Application note Sensored 3-Phase BLDC Motor Control Using MSP430 20 Jul 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8305-Q1EVM — DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

The DRV8305-Q1EVM evaluation module (EVM) is a 4.4 V to 45 V, 25 A, 3-phase motor drive and control system based on the DRV8305-Q1 automotive motor gate driver, TMS320F28027 motor control microcontroller, and CSD18540Q5B NexFET™ power MOSFET. The EVM allows for simple evaluation of the (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00901 — Automotive 12-V, 200-W (20-A) BLDC Motor Drive Reference Design

This is a three-phase brushless DC motor drive designed to operate in 12-V automotive applications such as HVAC blowers. This reference design drives motors in the 200-W range and can handle currents up to 20 A. Utilizing either sensorless operation or external hall-effect sensors, the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01330 — Automotive 2-Axis Power Seat Brushed DC Motor Drive Reference Design

The TIDA-01330 reference design implements the drive circuits for two independent brushed DC motors. It provides a solution for automotive power seats with a highly integrated 2-axis driver, reducing the overall bill of materials. The interface to a simple microcontroller Illustrates how the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos