SLVSD12D May 2015 – July 2019 DRV8305-Q1
PRODUCTION DATA.
After the power up sequence is completed and the PVDD voltage is above VPVDD_UVLO2 threshold, the DRV8305-Q1 will indicate successful and fault free power up of all circuits by releasing the nFAULT pin. At this point the DRV8305-Q1 will enter its standby state and be ready to accept inputs from the external controller. The DRV8305-Q1 will remain in or re-enter its standby state anytime EN_GATE = LOW or a fault type error has occured. In this state the major gate driver blocks are disabled, but the passive gate pulldowns are still active to maintain the external MOSFETs in their high-impedence state. It is recommended, but not required to perform all device configurations through SPI in the standby state.