SLES256F May 2010 – May 2022 DRV8312 , DRV8332
PRODUCTION DATA
The FAULT pin reports any fault condition resulting in device shut down. No external pull up resistor or 3.3V power supply is needed for 3.3V logic. The FAULT pin has an internal pullup resistor connecting to an internal 3.3V to reduce external component count. For 5V logic, an external pull upresistor to 5V is needed.