DRV8332 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8316 ACTIVE 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs Features lower Rdson, adjustable slew rate, and integrated buck and CSAs
DRV8316C ACTIVE 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs Features lower Rdson, adjustable slew rate, and integrated buck and CSAs
DRV8316C-Q1 ACTIVE Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing Features automotive qualifiication, lower Rdson, adjustable slew rate, and integrated buck and CSAs
DRV8317 ACTIVE 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing Features lower Rdson and smaller package for lower voltage and power applications
Similar functionality to the compared device
DRV8312 ACTIVE 70-V max 6.5-A peak 3-phase motor driver with integrated FETs Replacement
DRV8320 ACTIVE 65-V max 3-phase smart gate driver Three-phase gate driver supports external MOSFETs for high current

Product details

Rating Catalog Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 220 Peak output current (A) 13 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Integrated FET Control interface 3xPWM RDS(ON) (HS + LS) (mΩ) 220 Peak output current (A) 13 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Features Integrated FETs Operating temperature range (°C) -40 to 85
HSSOP (DKD) 36 225.78 mm² 15.9 x 14.2
  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V (70-A Absolute Maximum)
  • DRV8312 (Power Pad Down): up to 3.5-A Continuous Phase Current (6.5-A Peak)
  • DRV8332 (Power Pad Up): up to 8-A Continuous Phase Current (13-A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required
  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V (70-A Absolute Maximum)
  • DRV8312 (Power Pad Down): up to 3.5-A Continuous Phase Current (6.5-A Peak)
  • DRV8332 (Power Pad Up): up to 8-A Continuous Phase Current (13-A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required

The DRV83x2 are high-performance, integrated three-phase motor drivers with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV83x2 require two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV83x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV83x2 have a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV83x2 have unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

The DRV83x2 are high-performance, integrated three-phase motor drivers with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV83x2 require two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV83x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV83x2 have a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV83x2 have unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV83x2 Three-Phase PWM Motor Driver datasheet (Rev. F) PDF | HTML 19 May 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location