SLES256F May 2010 – May 2022 DRV8312 , DRV8332
PRODUCTION DATA
This section describes the design considerations.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | PVDD_x | 24V |
Motor current (peak and RMS) | IPVDD | 6A peak, 3A RMS |
Overcurrent threshold | OCTH | OC_ADJ = 27kΩ, 9.7A |
Overcurrent behavior | OC | M1 = 0, cycle-by-cycle |