SLES256F May 2010 – May 2022 DRV8312 , DRV8332
PRODUCTION DATA
When choosing the resistor value for OC_ADJ, consider the peak current allowed under normal system behavior, the resistor tolerance, and the fact that the Table 7-2 currents have a ±10% tolerance. For example, if 6A is the highest system current allowed across all normal behavior, a 27kΩ OC_ADJ resistor with 10% tolerance is a reasonable choice, as it would set the OCTH to approximately 8A–12A.