SLVSBA5D October 2012 – April 2016 DRV8313
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VM | Motor power-supply voltage(1) | 8 | 60 | V |
VIN | Digital pin voltage | 0 | 5.5 | V |
fPWM | Applied PWM signal on ENx, INx | 0 | 250 | kHz |
VGNDX | PGNDx pin voltage | –500 | 500 | mV |
IV3P3 | V3P3 load current | 0 | 10(2) | mA |
TA | Operating ambient temperature | –40 | 125 | °C |
THERMAL METRIC (1) | DRV8313 | UNIT | ||
---|---|---|---|---|
PWP (HTSSOP) | RHH (VQFN) | |||
28 PINS | 36 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.6 | 31.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.9 | 17.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 5.6 | 5.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 5.5 | 5.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.4 | 1.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES | ||||||
IVM | VM operating supply current | VM = 24 V, fPWM < 50 kHz | 1 | 5 | mA | |
IVMQ | VM sleep-mode supply current | VM = 24 V | 500 | 800 | µA | |
INTERNAL REGULATOR (V3P3) | ||||||
V3P3 | V3P3 voltage | IOUT = 0 to 10 mA | 3.1 | 3.3 | 3.52 | V |
LOGIC-LEVEL INPUTS (nSLEEP, ENx, INx) | ||||||
VIL | Input low voltage | 0.6 | 0.7 | V | ||
VIH | Input high voltage | 2.2 | 5.25 | V | ||
VHYS | Input hysteresis | 50 | 600 | mV | ||
IIL | Input low current | VIN = 0 | –5 | 5 | µA | |
IIH | Input high current | VIN = 3.3 V | 100 | µA | ||
RPD | Pulldown resistance | 100 | kΩ | |||
OPEN-DRAIN OUTPUTS (nFAULT and nCOMPO) | ||||||
VOL | Output low voltage | IO = 5 mA | 0.5 | V | ||
IOH | Output high leakage current | VO = 3.3 V | 1 | µA | ||
COMPARATOR (COMPP, COMPN, nCOMPO) | ||||||
VCM | Common-mode input-voltage range | 0 | 5 | V | ||
VIO | Input offset voltage | –7 | 7 | mV | ||
IIB | Input bias current | –300 | 300 | nA | ||
tR | Response time | 100-mV step with 10-mV overdrive | 2 | µs | ||
H-BRIDGE FETs | ||||||
rDS(on) | High-side FET ON-resistance | VM = 24 V, IO = 1 A, TJ = 25°C | 0.24 | Ω | ||
VM = 24 V, IO = 1 A, TJ = 85°C(1) | 0.29 | 0.39 | ||||
Low-side FET ON-resistance | VM = 24 V, IO = 1 A, TJ = 25°C | 0.24 | Ω | |||
VM = 24 V, IO = 1 A, TJ = 85°C(1) | 0.29 | 0.39 | ||||
IOFF | Off-state leakage current | –2 | 2 | µA | ||
PROTECTION CIRCUITS | ||||||
VUVLO | VM undervoltage lockout voltage | VM rising | 6.3 | 8 | V | |
IOCP | Overcurrent protection trip level | 3 | 5 | A | ||
tOCP | Overcurrent protection deglitch time | 5 | µs | |||
TTSD(1) | Thermal shutdown temperature | Die temperature | 150 | 160 | 180 | °C |
THYS(1) | Thermal shutdown hysteresis | Die temperature | 35 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t1 | Delay time, ENx high to OUTx high | INx = 1 | 130 | 330 | ns | |
t2 | Delay time, ENx low to OUTx low | INx = 1 | 275 | 475 | ns | |
t3 | Delay time, ENx high to OUTx low | INx = 0 | 100 | 300 | ns | |
t4 | Delay time, ENx low to OUTx high | INx = 0 | 200 | 400 | ns | |
t5 | Delay time, INx high to OUTx high | ENx = 1 | 300 | 500 | ns | |
t6 | Delay time, INx low to OUTx low | ENx = 1 | 275 | 475 | ns | |
tr | Output rise time, resistive load to GND | 30 | 150 | ns | ||
tf | Output fall time, resistive load to GND | 30 | 150 | ns | ||
tDEAD(1) | Output dead time | 90 | ns |