DRV8313
- Triple 1/2-H Bridge Driver IC
- 3-Phase brushless DC Motors
- Solenoid and Brushed DC Motors
- High Current-Drive Capability: 2.5-A Peak
- Low MOSFET ON-Resistance
- Independent 1/2-H-Bridge Control
- Uncommitted Comparator Can Be Used for Current Limit or Other Functions
- Built-In 3.3-V 10-mA LDO Regulator
- 8-V to 60-V Operating Supply-Voltage Range
- Sleep Mode for Standby Operation
- Small Package and Footprint
- 28-Pin HTSSOP (PowerPAD Package)
- 36-Pin VQFN
All trademarks are the property of their respective owners.
The DRV8313 provides three individually controllable half-H-bridge drivers. The device is intended to drive a three-phase brushless-DC motor, although it can also be used to drive solenoids or other loads. Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Each 1/2-H-bridge driver has a dedicated ground terminal, which allows independent external current sensing.
An uncommitted comparator is integrated into the DRV8313, which allows for the construction of current-limit circuitry or other functions.
Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.
For all available packages, see the orderable addendum at the end of the data sheet.Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8313EVM — DRV8313 evaluation module
The DRV8313EVM (evaluation module) provides a cost effective, sensorless-solution for running a 3-phase BLDC motor in trapezoidal commutation.
TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control
TIDEP0039 — Sercos III Slave For AM437x Communication Development Platform Reference Design
TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design
TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design
TIDEP0050 — EnDat 2.2 System Reference Design
TIDA-01362 — Driving a 3-Phase Stepper Motor With a BLDC Motor Driver Reference Design
TIDA-00827 — 2.5 A Integrated Sensored BLDC Motor Controller Reference Design
TIDA-00274 — Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
VQFN (RHH) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.