Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV8329-Q1 4.5 to 60V Three-phase BLDC Gate Driver
1 Features
- 65V Three Phase Half-Bridge Gate Driver
- Drives 3 High-Side and 3 Low-Side
N-Channel MOSFETs (NMOS)
- 4.5 to 60V Operating Voltage
Range
- Supports 100% PWM Duty Cycle with Trickle Charge pump
- Bootstrap based Gate Driver Architecture
- 1000mA Maximum Peak Source Current
- 2000mA Maximum Peak Sink Current
- Integrated Current
Sense Amplifier with low input offset (optimized for 1
shunt)
- Adjustable Gain (5, 10, 20, 40V/V)
- Hardware interface provides simple configuration
- Ultra-low power sleep mode <1uA at 25 ̊C
- 4ns (typ) propagation delay matching between
phases
- Independent driver shutdown path (DRVOFF)
- 65V tolerant wake pin (nSLEEP)
- Supports negative transients upto -10V on SHx
- 6x and 3x PWM Modes
- Supports 3.3V, and 5V Logic Inputs
- Accurate LDO (AVDD), 3.3V ±3%, 80mA
- Compact QFN Packages and Footprints
- Adjustable VDS overcurrent threshold through
VDSLVL pin
- Adjustable deadtime through DT pin
- Efficient System Design With Power Blocks
- Integrated Protection Features
- PVDD Undervoltage Lockout (PVDDUV)
- GVDD Undervoltage (GVDDUV)
- Bootstrap Undervoltage (BST_UV)
- Overcurrent Protection (VDS_OCP, SEN_OCP)
- Thermal Shutdown (OTSD)
- Fault Condition Indicator (nFAULT)