Product details

Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Vs (min) (V) 4.5 Vs ABS (max) (V) 65 Features 1x low side current sense, Bootstrap Architecture for Gate Driver, HW based configuration, Supports 100% PWM Duty Cycle with Trickle Charge pump Operating temperature range (°C) -40 to 125
Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Vs (min) (V) 4.5 Vs ABS (max) (V) 65 Features 1x low side current sense, Bootstrap Architecture for Gate Driver, HW based configuration, Supports 100% PWM Duty Cycle with Trickle Charge pump Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² 7 x 5
  • 65V Three Phase Half-Bridge Gate Driver
    • Drives 3 High-Side and 3 Low-Side N-Channel MOSFETs (NMOS)
    • 4.5 to 60V Operating Voltage Range
    • Supports 100% PWM Duty Cycle with Trickle Charge pump
  • Bootstrap based Gate Driver Architecture
    • 1000mA Maximum Peak Source Current
    • 2000mA Maximum Peak Sink Current
  • Integrated Current Sense Amplifier with low input offset (optimized for 1 shunt)
    • Adjustable Gain (5, 10, 20, 40V/V)
  • Hardware interface provides simple configuration
  • Ultra-low power sleep mode <1uA at 25 ̊C
  • 4ns (typ) propagation delay matching between phases
  • Independent driver shutdown path (DRVOFF)
  • 65V tolerant wake pin (nSLEEP)
  • Supports negative transients upto -10V on SHx
  • 6x and 3x PWM Modes
  • Supports 3.3V, and 5V Logic Inputs
  • Accurate LDO (AVDD), 3.3V ±3%, 80mA
  • Compact QFN Packages and Footprints
  • Adjustable VDS overcurrent threshold through VDSLVL pin
  • Adjustable deadtime through DT pin
  • Efficient System Design With Power Blocks
  • Integrated Protection Features
    • PVDD Undervoltage Lockout (PVDDUV)
    • GVDD Undervoltage (GVDDUV)
    • Bootstrap Undervoltage (BST_UV)
    • Overcurrent Protection (VDS_OCP, SEN_OCP)
    • Thermal Shutdown (OTSD)
    • Fault Condition Indicator (nFAULT)
  • 65V Three Phase Half-Bridge Gate Driver
    • Drives 3 High-Side and 3 Low-Side N-Channel MOSFETs (NMOS)
    • 4.5 to 60V Operating Voltage Range
    • Supports 100% PWM Duty Cycle with Trickle Charge pump
  • Bootstrap based Gate Driver Architecture
    • 1000mA Maximum Peak Source Current
    • 2000mA Maximum Peak Sink Current
  • Integrated Current Sense Amplifier with low input offset (optimized for 1 shunt)
    • Adjustable Gain (5, 10, 20, 40V/V)
  • Hardware interface provides simple configuration
  • Ultra-low power sleep mode <1uA at 25 ̊C
  • 4ns (typ) propagation delay matching between phases
  • Independent driver shutdown path (DRVOFF)
  • 65V tolerant wake pin (nSLEEP)
  • Supports negative transients upto -10V on SHx
  • 6x and 3x PWM Modes
  • Supports 3.3V, and 5V Logic Inputs
  • Accurate LDO (AVDD), 3.3V ±3%, 80mA
  • Compact QFN Packages and Footprints
  • Adjustable VDS overcurrent threshold through VDSLVL pin
  • Adjustable deadtime through DT pin
  • Efficient System Design With Power Blocks
  • Integrated Protection Features
    • PVDD Undervoltage Lockout (PVDDUV)
    • GVDD Undervoltage (GVDDUV)
    • Bootstrap Undervoltage (BST_UV)
    • Overcurrent Protection (VDS_OCP, SEN_OCP)
    • Thermal Shutdown (OTSD)
    • Fault Condition Indicator (nFAULT)

The DRV8329-Q1 family of devices is an integrated gate driver for three-phase applications. The devices provide three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The device generates the correct gate drive voltages using an internal charge pump and enhances the high-side MOSFETs using a bootstrap circuit. A trickle charge pump is included to support 100% duty cycle. The Gate Drive architecture supports peak gate drive currents up to 1A source and 2A sink. The DRV8329-Q1 can operate from a single power supply and supports a wide input supply range of 4.5 to 60V.

The 6x and 3x PWM modes allow for simple interfacing to controller circuits. The device has integrated accurate 3.3V LDO that can be used to power external controller and can be used as reference for CSA. The configuration settings for the device are configurable through hardware (H/W) pins.

The DRV8329-Q1 devices integrate low-side current sense amplifier that allow current sensing for sum of current from all three phases of the drive stage.

A low-power sleep mode is provided to achieve low quiescent current by shutting down most of the internal circuitry. Internal protection functions are provided for undervoltage lockout, GVDD fault, MOSFET overcurrent, MOSFET short circuit, and overtemperature. Fault conditions are indicated on nFAULT pin.

The DRV8329-Q1 family of devices is an integrated gate driver for three-phase applications. The devices provide three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The device generates the correct gate drive voltages using an internal charge pump and enhances the high-side MOSFETs using a bootstrap circuit. A trickle charge pump is included to support 100% duty cycle. The Gate Drive architecture supports peak gate drive currents up to 1A source and 2A sink. The DRV8329-Q1 can operate from a single power supply and supports a wide input supply range of 4.5 to 60V.

The 6x and 3x PWM modes allow for simple interfacing to controller circuits. The device has integrated accurate 3.3V LDO that can be used to power external controller and can be used as reference for CSA. The configuration settings for the device are configurable through hardware (H/W) pins.

The DRV8329-Q1 devices integrate low-side current sense amplifier that allow current sensing for sum of current from all three phases of the drive stage.

A low-power sleep mode is provided to achieve low quiescent current by shutting down most of the internal circuitry. Internal protection functions are provided for undervoltage lockout, GVDD fault, MOSFET overcurrent, MOSFET short circuit, and overtemperature. Fault conditions are indicated on nFAULT pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV8329-Q1 4.5 to 60V Three-phase BLDC Gate Driver datasheet (Rev. A) PDF | HTML 15 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8329AEVM — DRV8329A evaluation module for three-phase BLDC gate driver

The DRV8329AEVM is a 30-A, 3-phase brushless DC drive stage based on the DRV8329A gate driver for BLDC motors. The DRV8329 incorporates three diodes for bootstrap operation without the need for external diodes. The device includes a current shunt amplifier for low-side current measurement, 80-mA (...)

User guide: PDF | HTML
Buy from a distributor
Calculation tool

BLDC-MAX-QG-MOSFET-CALCULATOR Calculate the maximum QG MOSFET for your motor driver

Calculate the maximum QG MOSFET that can be driven based on the PWM switching frequency, algorithm type, and additional external capacitance.
Supported products & hardware

Supported products & hardware

Products
BLDC drivers
DRV8320 65-V max 3-phase smart gate driver DRV8320R 65-V max 3-phase smart gate driver with buck regulator DRV8323 65-V max 3-phase smart gate driver with current shunt amplifiers DRV8323R 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers DRV8329 60V three-phase gate driver with single current-sense amplifier DRV8329-Q1 Automotive 60V three-phase gate driver with single current-sense amplifier DRV8334 60-V 1000-mA to 2000-mA 3-phase gate driver with accurate current sensing DRV8340-Q1 Automotive 12-V to 24-V battery 3-phase smart gate driver DRV8343-Q1 Automotive 12-V to 24-V battery 3-phase smart gate driver with current shunt amplifiers DRV8350 102-V max 3-phase smart gate driver DRV8350F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver DRV8350R 102-V max 3-phase smart gate driver with buck regulator DRV8353 102-V max 3-phase smart gate driver with current shunt amplifiers DRV8353F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with 3x CSA DRV8353M 102-V max 3-phase smart gate driver with current shunt amplifiers and extended temperature DRV8353R 102-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos